Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Tensile Strength |
KTH | EN 1.1191 Equiv. | 600N/mm2 or More |
Part Number |
KTH12 |
Part Number | h | L | h1 | h2, f | (e) | C | Unit Price | Volume Discount Rate | |||||
Type | Bh9 | 1 ~ 4 pc(s). | 5~9 | 10~29 | 30~49 | ||||||||
KTH | 4 | 0 -0.030 | 4 | 0 -0.030 | 30 | 7 | 4 | 4 | 0.16~0.25 | ||||
5 | 5 | 40 | 8 | 5 | 5 | 0.25~0.40 | |||||||
6 | 6 | 45 | 10 | 6 | 6 | ||||||||
7 | 0 -0.036 | 7.2 | 0 -0.036 | 50 | 7 | 7 | |||||||
8 | 7 | 0 -0.090 | 60 | 11 | 7 | 8 | |||||||
10 | 8 | 75 | 12 | 8 | 10 | 0.40~0.60 | |||||||
12 | 0 -0.043 | 8 | 90 | 8 | 12 | ||||||||
14 | 9 | 110 | 14 | 9 | 14 | ||||||||
15 | 10.2 | 0 -0.090 | 110 | 15 | 10 | 15 | |||||||
16 | 10 | 120 | 16 | 10 | 16 | ||||||||
18 | 11 | 0 -0.110 | 135 | 18 | 11 | 18 | |||||||
20 | 0 -0.052 | 12 | 150 | 20 | 12 | 20 | 0.60~0.80 | ||||||
22 | 14 | 170 | 22 | 14 | 22 | ||||||||
24 | 16.2 | 0 -0.070 | 180 | 24 | 16 | 24 | |||||||
25 | 14 | 0 -0.110 | 200 | 22 | 14 | 25 | |||||||
28 | 16 | 210 | 25 | 16 | 28 | ||||||||
32 | 0 -0.062 | 18 | 240 | 28 | 18 | 32 | |||||||
35 | 22.3 | 0 -0.084 | 260 | 32 | 22 | 35 | 1.00~1.20 | ||||||
36 | 20 | 0 -0.130 | 280 | 20 | 36 | ||||||||
38 | 24.3 | 0 -0.084 | 285 | 36 | 24 | 38 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
KTH4 |
KTH5 |
KTH6 |
KTH7 |
KTH8 |
KTH10 |
KTH12 |
KTH14 |
KTH15 |
KTH16 |
KTH18 |
KTH20 |
KTH22 |
KTH24 |
KTH25 |
KTH28 |
KTH32 |
KTH35 |
KTH36 |
KTH38 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Width (mm) | Overall Length (mm) | |
---|---|---|---|---|---|---|---|
2.77 € | 1 | Available | 7 Days | 10 | 4 | 34 | |
3.02 € | 1 | Available | 7 Days | 10 | 5 | 45 | |
3.15 € | 1 | Available | 7 Days | 10 | 6 | 51 | |
3.53 € | 1 | Available | 7 Days | 10 | 7 | 57 | |
4.41 € | 1 | Available | 7 Days | 10 | 8 | 68 | |
4.67 € | 1 | Available | 7 Days | 10 | 10 | 85 | |
6.30 € | 1 | Available | 7 Days | 10 | 12 | 102 | |
11.07 € | 1 | Available | 7 Days | 10 | 14 | 124 | |
11.07 € | 1 | Available | 7 Days | 10 | 15 | 125 | |
18.00 € | 1 | Available | 7 Days | 10 | 16 | 136 | |
18.63 € | 1 | Available | 7 Days | 10 | 18 | 153 | |
27.72 € | 1 | Available | 7 Days | 10 | 20 | 170 | |
37.03 € | 1 | Available | 7 Days | 10 | 22 | 192 | |
39.04 € | 1 | Available | 7 Days | 10 | 24 | 204 | |
40.30 € | 1 | Available | 7 Days | 10 | 25 | 225 | |
48.37 € | 1 | Available | 7 Days | 10 | 28 | 238 | |
65.12 € | 1 | Available | 7 Days | 10 | 32 | 272 | |
77.07 € | 1 | Available | 7 Days | 10 | 35 | 295 | |
80.86 € | 1 | Available | 7 Days | 10 | 36 | 316 | |
116.62 € | 1 | Available | 7 Days | 10 | 38 | 323 |
Loading...
Shape | Tapered Machine Keys | Hole Machining | Straight | Material | EN 1.1191 Equiv. |
---|---|---|---|---|---|
Type | Tapered Machine Keys with Gib Head | Main Body Hardened | Not Provided |
Configure
Basic Attributes
Width(mm)
Overall Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes