Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AWF8-70
Type | Material |
AW□ BWT | JIS-SWP-A |
AUT BUT | EN 1.4301 (WPB) Equiv. |
Part Number |
AWT10-50 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Tension) N | (Spring Constant) N/mm | Unit Price | ||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | ||||
AWF | 3-10 | 0.45 | 2.2 | 6.47 | 1.57 | 2.26 | |
15 | 4.5 | 1.08 | |||||
20 | 6.7 | 0.74 | |||||
25 | 9.1 | 0.54 | |||||
30 | 11.4 | 0.43 | |||||
AWF | 4-15 | 0.55 | 4.5 | 8.43 | 1.86 | 1.47 | |
20 | 7.1 | 0.93 | |||||
25 | 10.0 | 0.66 | |||||
30 | 12.6 | 0.52 | |||||
35 | 15.2 | 0.43 | |||||
40 | 18.1 | 0.36 | |||||
AWF | 5-15 | 0.7 | 3.9 | 14.71 | 2.45 | 3.14 | |
20 | 6.9 | 1.77 | |||||
25 | 9.6 | 1.28 | |||||
30 | 12.5 | 0.98 | |||||
35 | 15.6 | 0.78 | |||||
40 | 19.2 | 0.64 | |||||
45 | 21.9 | 0.56 | |||||
50 | 25.0 | 0.49 | |||||
AWF | 6-20 | 0.9 | 3.9 | 23.54 | 5.88 | 4.51 | |
25 | 6.0 | 2.94 | |||||
30 | 7.8 | 2.26 | |||||
35 | 10.0 | 1.77 | |||||
40 | 12.0 | 1.47 | |||||
45 | 13.8 | 1.28 | |||||
50 | 16.4 | 1.08 | |||||
55 | 18.0 | 0.98 | |||||
60 | 20.0 | 0.88 | |||||
AWF | 8-25 | 1.1 | 5.8 | 31.38 | 6.86 | 4.23 | |
30 | 8.3 | 2.94 | |||||
35 | 10.9 | 2.26 | |||||
40 | 13.2 | 1.86 | |||||
45 | 15.6 | 1.57 | |||||
50 | 18.5 | 1.32 | |||||
55 | 21.7 | 1.13 | |||||
60 | 23.8 | 1.03 | |||||
65 | 26.3 | 0.93 | |||||
70 | 27.8 | 0.88 | |||||
AWF | 10-30 | 1.4 | 6.5 | 49.03 | 12.75 | 5.58 | |
35 | 8.7 | 4.17 | |||||
40 | 10.7 | 3.39 | |||||
45 | 12.9 | 2.81 | |||||
50 | 15.2 | 2.39 | |||||
55 | 17.2 | 2.11 | |||||
60 | 19.5 | 1.86 | |||||
70 | 23.1 | 1.57 | |||||
80 | 27.4 | 1.32 | |||||
90 | 32.1 | 1.13 | |||||
100 | 46.2 | 0.79 | |||||
AWF | 12-35 | 1.8 | 5.0 | 83.36 | 23.54 | 12.0 | |
40 | 7.0 | 8.55 | |||||
45 | 9.0 | 6.65 | |||||
50 | 11.0 | 5.44 | |||||
55 | 13.0 | 4.60 | |||||
60 | 14.5 | 4.13 | |||||
70 | 17.8 | 3.36 | |||||
80 | 21.3 | 2.81 | |||||
90 | 24.5 | 2.44 | |||||
100 | 27.5 | 2.18 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Tension) N | (Spring Constant) N/mm | Unit Price | |||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | AWT BWT | AUT BUT | |||
AWT AUT BWT BUT | 3-10 | 0.5 | 2.0 | 8.8 | 2.16 | 3.24 | ||
15 | 3.7 | 1.77 | ||||||
20 | 5.2 | 1.27 | ||||||
25 | 6.8 | 0.98 | ||||||
*30 | 8.5 | 0.78 | ||||||
AWT AUT BWT BUT | 4-15 | 0.6 | 4.0 | 11.1 | 2.55 | 2.16 | ||
20 | 6.4 | 1.37 | ||||||
25 | 8.4 | 0.98 | ||||||
30 | 10.9 | 0.78 | ||||||
*35 | 12.4 | 0.69 | ||||||
*40 | 15.0 | 0.57 | ||||||
AWT AUT BWT BUT | 5-15 | 0.8 | 2.9 | 20.79 | 5.1 | 5.39 | ||
20 | 4.6 | 3.43 | ||||||
25 | 6.4 | 2.45 | ||||||
30 | 8.4 | 1.86 | ||||||
35 | 10.0 | 1.57 | ||||||
*40 | 11.4 | 1.38 | ||||||
*45 | 13.3 | 1.18 | ||||||
*50 | 15.2 | 1.03 | ||||||
AWT BWT AUT BUT | 6-20 | 1.0 | 3.7 | 33.15 | 8.6 | 6.57 | ||
25 | 5.3 | 4.61 | ||||||
30 | 6.9 | 3.53 | ||||||
35 | 8.3 | 2.94 | ||||||
40 | 10.0 | 2.45 | ||||||
*45 | 10.8 | 2.27 | ||||||
*50 | 12.5 | 1.96 | ||||||
*55 | 14.3 | 1.71 | ||||||
*60 | 15.6 | 1.57 | ||||||
AWT BWT AUT BUT | 8-25 | 1.2 | 5.3 | 41.19 | 9.81 | 5.88 | ||
30 | 7.3 | 4.31 | ||||||
35 | 9.1 | 3.43 | ||||||
40 | 11.9 | 2.65 | ||||||
45 | 13.6 | 2.35 | ||||||
50 | 15.5 | 2.06 | ||||||
*55 | 16.8 | 1.87 | ||||||
*60 | 18.8 | 1.67 | ||||||
*65 | 20.6 | 1.52 | ||||||
*70 | 22.8 | 1.38 | ||||||
AWT BWT AUT BUT | 10-30 | 1.6 | 5.2 | 77.47 | 20.59 | 10.89 | ||
35 | 6.8 | 8.34 | ||||||
40 | 8.4 | 6.77 | ||||||
45 | 10.0 | 5.69 | ||||||
50 | 11.6 | 4.9 | ||||||
55 | 13.2 | 4.31 | ||||||
60 | 15.2 | 3.73 | ||||||
*65 | 17.0 | 3.35 | ||||||
*70 | 19.3 | 2.95 | ||||||
*75 | 20.7 | 2.75 | ||||||
*80 | 24.1 | 2.36 | ||||||
*90 | 26.3 | 2.16 | ||||||
*100 | 29.0 | 1.96 | ||||||
AWT BWT AUT BUT | 12-40 | 2.0 | 6.6 | 120.62 | 34.3 | 13.04 | ||
45 | 7.7 | 11.18 | ||||||
50 | 9.4 | 9.22 | ||||||
55 | 10.5 | 8.24 | ||||||
60 | 12.1 | 7.16 | ||||||
65 | 13.1 | 6.57 | ||||||
70 | 14.9 | 5.79 | ||||||
75 | 16.0 | 5.39 | ||||||
80 | 17.6 | 4.9 | ||||||
*90 | 19.1 | 4.52 | ||||||
*100 | 22.0 | 3.92 | ||||||
AWT | 14-40 | 2.3 | 5.8 | 154.95 | 45.11 | 19.02 | - | |
45 | 7.0 | 15.59 | ||||||
50 | 8.4 | 13.14 | ||||||
55 | 9.6 | 11.47 | ||||||
60 | 10.9 | 10.1 | ||||||
65 | 12.9 | 8.53 | ||||||
70 | 14.2 | 7.75 | ||||||
75 | 15.3 | 7.16 | ||||||
80 | 16.7 | 6.57 | ||||||
90 | 18.6 | 5.91 | ||||||
100 | 21.1 | 5.21 | ||||||
125 | 28.0 | 3.92 | ||||||
AWT | 16-50 | 2.6 | 7.5 | 195.15 | 55.9 | 18.63 | - | |
55 | 9.0 | 15.49 | ||||||
60 | 10.4 | 13.34 | ||||||
65 | 11.9 | 11.67 | ||||||
70 | 13.4 | 10.4 | ||||||
75 | 15.0 | 9.32 | ||||||
80 | 16.5 | 8.43 | ||||||
90 | 19.4 | 7.16 | ||||||
100 | 22.4 | 6.18 | ||||||
125 | 28.4 | 4.90 | ||||||
150 | 35.5 | 3.92 | ||||||
AWT | 18-55 | 2.9 | 8.3 | 236.34 | 68.65 | 20.1 | - | |
60 | 10.0 | 16.67 | ||||||
65 | 11.6 | 14.71 | ||||||
70 | 12.5 | 13.44 | ||||||
75 | 14.1 | 11.77 | ||||||
80 | 15.8 | 10.79 | ||||||
90 | 18.4 | 9.12 | ||||||
100 | 21.6 | 7.75 | ||||||
125 | 27.1 | 6.19 | ||||||
150 | 34.2 | 4.90 | ||||||
AWT | 20-60 | 3.2 | 9.2 | 281.45 | 82.38 | 21.57 | - | |
70 | 11.9 | 16.67 | ||||||
80 | 14.7 | 13.53 | ||||||
90 | 17.5 | 11.38 | ||||||
100 | 20.1 | 9.9 | ||||||
125 | 27.8 | 7.16 | ||||||
150 | 33.8 | 5.89 | ||||||
175 | 40.6 | 4.90 | ||||||
AWT | 24-80 | 4.0 | 11.7 | 430.51 | 123.6 | 26.48 | - | |
90 | 13.7 | 22.46 | ||||||
100 | 16.6 | 18.63 | ||||||
125 | 22.5 | 13.63 | ||||||
150 | 28.5 | 10.79 | ||||||
175 | 34.4 | 8.92 | ||||||
200 | 41.2 | 7.45 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
AWF8-70 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | O.D. D (mm) | Initial Tension (N) | Reference Spring Constant (N/mm) | Wire Dia. (mm) | Max. Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.03 € | 1 | Available | 5 Days | 10 | JIS-SWP-A | 30.01 to 60.00 | 180° | 31.38 | 97.8 | 70 | 8 | 6.86 | 0.88 | 1.1 | 27.8 |
Loading...
Type | Standard Type |
---|
This page is Tension Springs / Heavy Load, part number AWF8-70.
You can find the detail information about specifications and dimensions on part number AWF8-70.
Configure
Basic Attributes
Type
Material
Allowable Load (Configurable Range)(N)
Hook Opposing Angle
Max. Load(N)
Length of Spring Used L+F(mm)
Free Length L(mm)
O.D. D(mm)
Initial Tension(N)
Reference Spring Constant(N/mm)
Wire Dia.(mm)
Max. Deflection(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AUT10-40 |
AUT10-45 |
AUT10-50 |
AWT10-100 |
AWT10-30 |
AWT10-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | O.D. D (mm) | Initial Tension (N) | Reference Spring Constant (N/mm) | Wire Dia. (mm) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.53 € | 1 | Available | 5 Days | 10 | EN 1.4301 (WPB) Equiv. | 60.01 to 110.00 | 180° | 77.47 | 48.4 | 40 | 10 | 20.59 | 6.77 | 1.6 | 8.4 | |
4.03 € | 1 | Available | 5 Days | 10 | EN 1.4301 (WPB) Equiv. | 60.01 to 110.00 | 180° | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | |
4.03 € | 1 | Available | 5 Days | 10 | EN 1.4301 (WPB) Equiv. | 60.01 to 110.00 | 180° | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
6.30 € | 1 | Available | 5 Days | 10 | JIS-SWP-A | 60.01 to 110.00 | 180° | 77.47 | 129 | 100 | 10 | 20.59 | 1.96 | 1.6 | 29 | |
3.02 € | 1 | Available | 5 Days | 10 | JIS-SWP-A | 60.01 to 110.00 | 180° | 77.47 | 35.2 | 30 | 10 | 20.59 | 10.89 | 1.6 | 5.2 | |
3.02 € | 1 | Available |
Same day
Stock | 10 | JIS-SWP-A | 60.01 to 110.00 | 180° | 77.47 | 41.8 | 35 | 10 | 20.59 | 8.34 | 1.6 | 6.8 |