Manufacturer part number: C-BRW12
Brand: MISUMI
Price: 47.83 €
Delivery time: Same day
Shaft Dia. d: 12 φ
Thickness of Square Type L / Round Type F (mm): 17 mm
Outer Dia. A: 54 φ
Width B: 44 mm
Basic Load Rating Dynamic Rating: 5740 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-BRW12
Type | Material | Surface Treatment | ||
Fixed Side only | Fixed Side and Support Side SET | |||
C-BRW | C-BRW-SET | EN 1.1191 Equiv. | EN 1.0038 Equiv. | Black Oxide |
Part Number | |
C-BRW15 C-BRW15-SET | (Fixed-side single type) (SET part type) |
Number | Part Name | Quantity |
Bearing Housing | 1 | |
Oversea manufactured angular contact bearing Grade 5 | 1 Set | |
Cover | 1 | |
Oil Seal | 2 | |
Hex Socket Head Cap Screw | 4 | |
Collar | 2 | |
Bearing Nut (with Set Piece) | 1 |
Part Number | Support Side SET | d | L | H | F | E | D | A | P.C.D | B | L1 | T1 | d1 | d2 | l | M (Fine Thread) | T | Oil Seal Applicable Shaft Dia. | C-BRW | C-BRW-SET | |
Type | No. | Unit Price | Unit Price | ||||||||||||||||||
C-BRW | 6 | -SET (Only when purchased in Sets) | 6 | 20 | 7 | 13 | 22 | 22 | 35 | 28 | 28 | 5.5 | 3.5 | 2.9 | 5.5 | 3.5 | M6x0.75 | 12 | 9.5 | ||
8S | 8 | 23 | 9 | 14 | 26 | 28 | 43 | 35 | 35 | 7 | 4 | 3.4 | 6.5 | 4 | M8x1.0 | 14 | 10 | ||||
8 | 11.5 | ||||||||||||||||||||
10S | 10 | 27 | 10 | 17 | 29.5 | 34 | 52 | 42 | 42 | 7.5 | 5 | 4.5 | 8 | 4 | M10x1.0 | 16 | 12 | ||||
10 | 14 | ||||||||||||||||||||
12 | 12 | 36 | 54 | 44 | 44 | M12x1.0 | 19 | 15 | |||||||||||||
15S | 15 | 32 | 15 | 36 | 40 | 63 | 50 | 52 | 10 | 6 | 5.5 | 9.5 | 6 | M15x1.0 | 22 | 19.5 | |||||
15 | 20 | ||||||||||||||||||||
20 | 20 | 52 | 22 | 30 | 50 | 57 | 85 | 70 | 68 | 8 | 10 | 6.6 | 11 | 10 | M20x1.0 | 30 | 25 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
C-BRW12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Dia. d (φ) | Thickness of Square Type L / Round Type F (mm) (mm) | Outer Dia. A (φ) | Width B (mm) | Basic Load Rating Dynamic Rating (N) | Basic Load Rating Static Rating (N) | Oil Seal Applicable Shaft Dia. (Ø) | Set | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.83 € | 1 | Available |
Same day
Stock | 10 | 12 | 17 | 54 | 44 | 5740 | 3430 | 15 | Fixed Side Support Units Only |
Loading...
Type | Fixed Side Standard Type | Shape | Round Shape Type | Mounting Method | Side Mount |
---|---|---|---|---|---|
Bearing Type | Angular Contact Bearing | Bearing Precision | Grade 5 | Surface Treatment | Black Oxide |
Material | EN 1.1191 Equiv. |
This page is Support Units / Round / Fixed Side / Cost Efficient Product, part number C-BRW12.
You can find the detail information about specifications and dimensions on part number C-BRW12.
Configure
Stock
Basic Attributes
Type
Shaft Dia. d(φ)
Thickness of Square Type L / Round Type F (mm)(mm)
Outer Dia. A(φ)
Width B(mm)
Oil Seal Applicable Shaft Dia.(Ø)
Set
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-BRW10-SET |
C-BRW10S |
C-BRW10S-SET |
C-BRW12-SET |
C-BRW15 |
C-BRW15-SET |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shaft Dia. d (φ) | Thickness of Square Type L / Round Type F (mm) (mm) | Outer Dia. A (φ) | Width B (mm) | Basic Load Rating Dynamic Rating (N) | Basic Load Rating Static Rating (N) | Oil Seal Applicable Shaft Dia. (Ø) | Set |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.89 € | 1 | Available | 5 Days | 10 | 10 | 17 | 52 | 42 | 5250 | 2905 | 14 | Fixed Side: Support Side Support Unit Sets | |
46.62 € | 1 | Available |
Same day
Stock | 10 | 10 | 17 | 52 | 42 | 5250 | 2905 | 12 | Fixed Side Support Units Only | |
57.89 € | 1 | Available |
Same day
Stock | 10 | 10 | 17 | 52 | 42 | 5250 | 2905 | 12 | Fixed Side: Support Side Support Unit Sets | |
59.77 € | 1 | Available |
Same day
Stock | 10 | 12 | 17 | 54 | 44 | 5740 | 3430 | 15 | Fixed Side: Support Side Support Unit Sets | |
55.99 € | 1 | Available |
Same day
Stock | 10 | 15 | 17 | 63 | 52 | 6580 | 4410 | 20 | Fixed Side Support Units Only | |
70.36 € | 1 | Available |
Same day
Stock | 10 | 15 | 17 | 63 | 52 | 6580 | 4410 | 20 | Fixed Side: Support Side Support Unit Sets |