Felt Buffing【5-10 Pieces Per Package】 (FMBP-A-8-H)

Felt Buffing FMBP-A-8-H

Click on this image to zoom in.

Click on this image to zoom in.

  • Felt Buffing
  • Felt Buffing
  • Felt Buffing
  • Volume Discount

Product Details:

Manufacturer part number: FMBP-A-8-H

Brand: MISUMI

Price: 35.54

Delivery time: 5 Days


Technical Data:

Major Diameter: 8 mm

Thickness: 15 mm

Shaft Diameter: 3 mm

Shape: A

Maximum Rotation Speed (MAX min-1): 20,000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FMBP-A-8-H

Felt Buffing:Related Image

Part Number
FMBP-A-8-H
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Major Diameter
(mm)
Thickness
(mm)
Shaft Diameter
(mm)
Shape Maximum Rotation Speed (MAX min-1) Hardness H: Hard S: Soft Shaft Length L Quantity/Pack
(Pieces)

35.54 €

10 Pieces Per Package

1 pack Available 5 Days 8153A20,000H3510

Loading...

  1. 1

Specifications

Felt Buffing:Related Image

1 Pack Unit 5 ~ 10 pieces
Model Number Outer Diameter
D
(mm)
Hardness (selection)
H: Hard
S: Soft
Thickness
T
(mm)
Shaft Diameter
d
(mm)
Shaft Length

(mm)
Maximum Operating
Rotation Speed
(Max min-1)
Quantity/
Pack
Shape
FMBPA4H1033320,00010
51535
6H S
8
10
1320
2064510,000
2525406,0005
30
404,000
503,000
B4H1033320,00010
51535
6H S
8
10
1320
2064510,000
2525406,0005
30
C6H633420,00010
8837
10H S1035
121233
151537
[ ! ]Use with diamond paste or abrasives

Basic information

Use Polishing Material Felt

This page is Felt Buffing, part number FMBP-A-8-H.
You can find the detail information about specifications and dimensions on part number FMBP-A-8-H.

Variation of this product

Part Number
FMBP-A-20-S
FMBP-A-25-H
FMBP-A-25-S
FMBP-A-8-S
FMBP-B-10-H
FMBP-B-10-S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Major Diameter
(mm)
Thickness
(mm)
Shaft Diameter
(mm)
Shape Maximum Rotation Speed (MAX min-1) Hardness H: Hard S: Soft Shaft Length L Quantity/Pack
(Pieces)

79.28 €

10 Pieces Per Package

1 pack Available 5 Days 20206A10,000S4510

56.23 €

5 Pieces Per Package

1 pack Available 5 Days 25256A6,000H405

56.23 €

5 Pieces Per Package

1 pack Available 5 Days 25256A6,000S405

35.54 €

10 Pieces Per Package

1 pack Available 5 Days 8153A20,000S3510

49.70 €

10 Pieces Per Package

1 pack Available 5 Days 10153B20,000H3510

49.70 €

10 Pieces Per Package

1 pack Available 5 Days 10153B20,000S3510

Tech Support