Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MT-SPFT-M6-1-2.5P
Part Number
|
---|
MT-SPFT-M6-1-2.5P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.61 € | 1 | Available | 5 Days | M6 | 1 | 62 | 19 | 6 | 3 | 28 | LM2 | 7 | 4.5 |
Loading...
Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
M2 | 0.4 | 2.5P | LM1 | 40 | 9.5 | 15 | 3 | 2 | 5 | 2.5 |
M2.5 | 0.45 | 2.5P | LM1 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M2.6 | 0.45 | 2.5P | LM1 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M3 | 0.5 | 2.5P | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | 2.5P | LM2 | 52 | 13 | 20 | 5 | 3 | 7 | 4 |
M5 | 0.8 | 2.5P | LM2 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 |
M6 | 1 | 2.5P | LM2 | 62 | 19 | 28 | 6 | 3 | 7 | 4.5 |
M8 | 1.25 | 2.5P | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M8 | 1 | 2.5P | LM2 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M10 | 1.5 | 2.5P | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M10 | 1.25 | 2.5P | LM2 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M12 | 1.75 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.5 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.25 | 2.5P | LM2 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M14 | 2 | 2.5P | LM2 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M14 | 1.5 | 2.5P | LM2 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M16 | 2 | 2.5P | LM2 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M16 | 1.5 | 2.5P | LM2 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M20 | 2.5 | 2.5P | LM3 | 105 | 37 | 56 | 15 | 4 | 15 | 12 |
M24 | 3 | 2.5P | LM3 | 120 | 45 | 72 | 19 | 4 | 18 | 15 |
Thread Types | Meter | Number of Chamfered Threads | 2.5 P | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Surface treatment | Non-Coated |
This page is MT Series High-Speed Steel Spiral Tap, part number MT-SPFT-M6-1-2.5P.
You can find the detail information about specifications and dimensions on part number MT-SPFT-M6-1-2.5P.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threads(mm)
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
No. of Grooves
Length Under Neck(mm)
Precision
Square Part Length(mm)
Square Part Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MT-SPFT-M12-1.25-2.5P |
MT-SPFT-M12-1.5-2.5P |
MT-SPFT-M12-1.75-2.5P |
MT-SPFT-M14-1.5-2.5P |
MT-SPFT-M8-1-2.5P |
MT-SPFT-M8-1.25-2.5P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.01 € | 1 | Available | 5 Days | M12 | 1.25 | 82 | 29 | 8.5 | 3 | 42 | LM2 | 9 | 6.5 | |
21.01 € | 1 | Available | 5 Days | M12 | 1.5 | 82 | 29 | 8.5 | 3 | 42 | LM2 | 9 | 6.5 | |
21.01 € | 1 | Available | 5 Days | M12 | 1.75 | 82 | 29 | 8.5 | 3 | 42 | LM2 | 9 | 6.5 | |
25.71 € | 1 | Available | 5 Days | M14 | 1.5 | 88 | 30 | 10.5 | 3 | 46 | LM2 | 11 | 8 | |
12.49 € | 1 | Available | 5 Days | M8 | 1 | 70 | 22 | 6.2 | 3 | 35 | LM2 | 8 | 5 | |
11.92 € | 1 | Available | 5 Days | M8 | 1.25 | 70 | 22 | 6.2 | 3 | 35 | LM2 | 8 | 5 |