Single Unit Steel Roller (Roller for Conveyor) Diameter ⌀38 × Width 90 - 690 (QR Type) (Part Numbers)

Single Unit Steel Roller (Roller for Conveyor) Diameter ⌀38 × Width 90 - 690 (QR Type)
Stronger version of type FR. Transport distance and roller width can be specified within the range of 90 - 690 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QR90N-N
QR150N-N
QR240N-N
QR305N-N
QR390N-N
QR490N-N
QR620N-N
QR690N-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Type Width W
(mm)
Load (Standard)
(N)

9.65 €

1 8 Days No Shaft90784.5

11.30 €

1 8 Days No Shaft150784.5

12.36 €

1 8 Days No Shaft240784.5

13.63 €

1 8 Days No Shaft305784.5

15.28 €

1 8 Days No Shaft390784.5

16.83 €

1 8 Days No Shaft490686.5

18.16 €

1 8 Days No Shaft620539.4

19.97 €

1 8 Days No Shaft690490.3

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel O.D. D(Ø) 38 Properties Standard
Lining NA Surface Treatment NA Bearing Material Steel
Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing

Tech Support