Anti-Vibration Wedge Mount PKAK (Bolt on Type with A Spherical Surface) (PKAK2-0)

Anti-Vibration Wedge Mount PKAK (Bolt on Type with A Spherical Surface) PKAK2-0

Product Details:

Manufacturer part number: PKAK2-0

Brand: NABEYA

Price: 632.20

Delivery time: 7 Days


Technical Data:

Load Resistance: 25 kN

Main Body Height: 73 mm

Main Body Depth: 150 mm

Main Body Width: 150 mm

Height: 73 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKAK2-0

Part Number
PKAK2-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Resistance
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Height
(mm)

632.20 €

1 7 Days 257315015073

Loading...

  1. 1

Basic information

Type Precision Mechanical Type Main Body Surface Treatment Paint Bottom Rubber Material NBR
Properties Oil Resistance / Chemical Resistance / Heat-Resistance / Performance of Vibration Proofing

This page is Anti-Vibration Wedge Mount PKAK (Bolt on Type with A Spherical Surface), part number PKAK2-0.
You can find the detail information about specifications and dimensions on part number PKAK2-0.

Variation of this product

Part Number
PKAK1-0
PKAK3-0
PKAK4-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Resistance
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Height
(mm)

483.13 €

1 7 Days 156611511566

837.44 €

1 7 Days 477320020073

1,090.10 €

1 7 Days 589520025095

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360