Cross-Recessed / Slotted Binding Screw【1-3,000 Pieces Per Package】 (CSBBD-BR-M4-6)

Cross-Recessed / Slotted Binding Screw CSBBD-BR-M4-6
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: CSBBD-BR-M4-6

Brand: SUNCO

Price: 1.68

Delivery time: 6 Days


Technical Data:

Screw Nominal (M): 4

Length L (mm): 6 mm

Material: [Brass] Brass

Surface Treatment: [Not Provided] N/A

Pitch: 0.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSBBD-BR-M4-6

Part Number
CSBBD-BR-M4-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

1.68 €

1 Available 6 Days 1046[Brass] Brass[Not Provided] N/A0.7--Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic information

Detailed Shape Bind Mounting Hole Shape Phillips or Flathead Tip Shape Flat End
Additional Shape Standard Thread Type Metric Coarse Basic Shape Standard (Round)
Application Standard Screw Type Full-Thread

This page is Cross-Recessed / Slotted Binding Screw, part number CSBBD-BR-M4-6.
You can find the detail information about specifications and dimensions on part number CSBBD-BR-M4-6.

Variation of this product

Part Number
CSBBD-BR-M3.5-6
CSBBD-BR-M4-15
CSBBD-BR-M4-5
CSBBD-BR-M4-8
CSBBD-BRN-M3-10
CSBBD-BRN-M3-12
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

1.66 €

1 Available 6 Days 103.56[Brass] Brass[Not Provided] N/A0.6--Low Quantity (can be purchased from one)

1.74 €

1 Available 6 Days 10415[Brass] Brass[Not Provided] N/A0.7--Low Quantity (can be purchased from one)

1.69 €

1 Available 6 Days 1045[Brass] Brass[Not Provided] N/A0.7--Low Quantity (can be purchased from one)

1.68 €

1 Available 6 Days 1048[Brass] Brass[Not Provided] N/A0.7--Low Quantity (can be purchased from one)

118.79 €

2,500 Pieces Per Package

1 pack 6 Days 10310[Brass] Brass[Nickel Plating] Nickel Plating0.5--Box/Package

101.99 €

2,000 Pieces Per Package

1 pack 6 Days 10312[Brass] Brass[Nickel Plating] Nickel Plating0.5--Box/Package

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360