Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.68 € | 1 | Available | 6 Days | 10 | 4 | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
1.69 € | 1 | Available | 6 Days | 10 | 4 | 12 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
1.70 € | 1 | Available | 6 Days | 10 | 4 | 15 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
1.70 € | 1 | Available | 6 Days | 10 | 4 | 16 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
0.27 € 0.09 € | 1 | Available |
Same day
Stock | 10 | 4 | 20 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
1.77 € | 1 | Available | 6 Days | 10 | 4 | 25 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
0.30 € 0.17 € | 1 | Available |
Same day
Stock | 10 | 4 | 30 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
1.91 € | 1 | Available | 6 Days | 10 | 4 | 35 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.75 | Low Quantity (can be purchased from one) | |
1.74 € | 1 | Available | 6 Days | 10 | 5 | 8 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) | |
1.75 € | 1 | Available | 6 Days | 10 | 5 | 10 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) | |
1.76 € | 1 | Available | 6 Days | 10 | 5 | 12 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) | |
1.78 € | 1 | Available | 6 Days | 10 | 5 | 15 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) | |
1.79 € | 1 | Available | 6 Days | 10 | 5 | 16 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) | |
1.82 € | 1 | Available | 6 Days | 10 | 5 | 20 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) | |
1.89 € | 1 | Available | 6 Days | 10 | 5 | 25 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) | |
1.92 € | 1 | Available | 6 Days | 10 | 5 | 30 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 0.9 | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Metric Coarse | Basic Shape | Standard (Round) |
Application | Standard | Screw Type | Full-Thread |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L (mm)(mm)
Material
Surface Treatment
Pitch(mm)
Sales Unit
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes