Tensile Spring (Part Numbers - CAD Download)

Tensile Spring
  • Promotional pricing
  • Volume Discount
The tensile string is second most-used following the compression coil and has hooks on both ends.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21-0754

Part Number
21-0754
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Max. Load (Secified Range)
(N)
Maximum Load Capacity
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(mm)
Maximum Elongation
(mm)

5.99 €

4 Available 6 Days 10[Piano Wire] JIS-SWP-A15.01 to 30.0023.66572.530.4850.943.4

Loading...

  1. 1

Basic information

Type Standard Type Hook Opposing Angle 180° (Standard)

This page is Tensile Spring, part number 21-0754.
You can find the detail information about specifications and dimensions on part number 21-0754.

Variation of this product

Part Number
21-0623
21-0624
21-0630
21-0820
21-0821
21-0822
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Max. Load (Secified Range)
(N)
Maximum Load Capacity
(N)
Customer-Specified Length
(mm)
Outer Diameter
(mm)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(mm)
Maximum Elongation
(mm)

4.54 €

4 Available 5 Days 10[Piano Wire] JIS-SWP-A3.51 to 8.005.44060.30.0630.580.9

4.82 €

4 Available 6 Days 10[Piano Wire] JIS-SWP-A3.51 to 8.005.45060.30.0470.5108.5

3.66 €

1 Available Same day

Stock

10[Piano Wire] JIS-SWP-A8.01 to 15.008.32060.690.5210.614.6

4.54 €

4 Available 6 Days 10[Piano Wire] JIS-SWP-A8.01 to 15.0010.42580.630.4180.723.3

4.09 €

1 Available Same day

Stock

10[Piano Wire] JIS-SWP-A8.01 to 15.0010.43080.630.2690.736.3

5.12 €

4 Available 6 Days 10[Piano Wire] JIS-SWP-A8.01 to 15.0010.44080.630.1660.758.8

Tech Support