DS Series Tensile Coil Spring【1-20 Pieces Per Package】 (Part Numbers - CAD Download)

DS Series  Tensile Coil Spring
  • Promotional pricing
  • Volume Discount
Meets standard dimensions for D series (compliant with DIN 2098).
This is a cylindrical tensile coil spring with a wire that has been converted to the stainless steel used in springs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8571

Part Number
8571
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(mm)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(mm)
Total Number of Winding N Qty. of Internal Pkg.

21.72 €

20 Pieces Per Package

1 pack 6 Days 108.01 to 15.008.80323.716.85.631.6661.0280.6310.520

Loading...

  1. 1

Basic information

Material Stainless Steel (EN 1.4301 (WPB) Equiv.) Type Standard Type Hook Opposing Angle 180° (Standard)

This page is DS Series Tensile Coil Spring, part number 8571.
You can find the detail information about specifications and dimensions on part number 8571.

Variation of this product

Part Number
8504
8505
8506
8572
8573
8574
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(mm)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(mm)
Total Number of Winding N Qty. of Internal Pkg.

21.72 €

20 Pieces Per Package

1 pack 6 Days 108.01 to 15.008.0617.714.632.6461.7560.519.520

21.72 €

20 Pieces Per Package

1 pack 6 Days 108.01 to 15.008.062117.132.6461.3980.524.520

21.72 €

10 Pieces Per Package

1 pack 6 Days 108.01 to 15.008.0625.620.632.6461.0870.531.510

21.72 €

20 Pieces Per Package

1 pack 6 Days 108.01 to 15.008.80326.418.15.631.6660.8630.6312.520

21.72 €

20 Pieces Per Package

1 pack 6 Days 108.01 to 15.008.80330.219.95.631.6660.6960.6315.520

21.72 €

10 Pieces Per Package

1 pack 6 Days 108.01 to 15.008.80335.422.55.631.6660.5530.6319.510

Tech Support