D Series Tensile Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Numbers - CAD Download)

D Series  Tensile Coil Spring (DIN 2098 Standard)
  • Promotional pricing
  • Volume Discount
Cylindrical tension coil spring following the DIN 2098 standard, popular in Germany.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6029

Part Number
6029
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(mm)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(mm)
Total Number of Winding N Qty. of Internal Pkg.

21.72 €

20 Pieces Per Package

1 pack 6 Days 10[Stainless Steel Wire] Stainless Steel WireUp to 1.25180° (Standard)0.303817.29.61.120.08620.02840.1262.520

Loading...

  1. 1

Basic information

Type Standard Type

This page is D Series Tensile Coil Spring (DIN 2098 Standard), part number 6029.
You can find the detail information about specifications and dimensions on part number 6029.

Variation of this product

Part Number
6004
6005
6006
6030
6031
6032
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(mm)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(mm)
Total Number of Winding N Qty. of Internal Pkg.

19.41 €

20 Pieces Per Package

1 pack Same day

Stock

10[Stainless Steel Wire] Stainless Steel WireUp to 1.25180° (Standard)0.22545.53.60.90.05880.08620.119.520

21.72 €

20 Pieces Per Package

1 pack 6 Days 10[Stainless Steel Wire] Stainless Steel WireUp to 1.25180° (Standard)0.22546.54.10.90.05880.06860.124.520

21.72 €

20 Pieces Per Package

1 pack 6 Days 10[Stainless Steel Wire] Stainless Steel WireUp to 1.25180° (Standard)0.22547.94.80.90.05880.05290.131.520

21.72 €

20 Pieces Per Package

1 pack 6 Days 10[Stainless Steel Wire] Stainless Steel WireUp to 1.25180° (Standard)0.303821.311.61.120.08620.02250.1279.520

21.72 €

20 Pieces Per Package

1 pack 6 Days 10[Stainless Steel Wire] Stainless Steel WireUp to 1.25180° (Standard)0.1476.03.51.30.02940.0470.110.520

21.72 €

20 Pieces Per Package

1 pack 6 Days 10[Stainless Steel Wire] Stainless Steel WireUp to 1.25180° (Standard)0.1476.63.71.30.02940.04020.112.520

Tech Support