Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6077
Part Number
|
---|
6077 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil O.D. OD (mm) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Total Number of Winding N | Qty. of Internal Pkg. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.72 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | [Stainless Steel Wire] Stainless Steel Wire | Up to 1.25 | 180° (Standard) | 0.1862 | 22.3 | 8.1 | 1.72 | 0.0333 | 0.0108 | 0.12 | 39.5 | 20 |
Loading...
Type | Standard Type |
---|
This page is D Series Tensile Coil Spring (DIN 2098 Standard), part number 6077.
You can find the detail information about specifications and dimensions on part number 6077.
Configure
Basic Attributes
Material
Type
Allowable Load (Configurable Range)(N)
Hook Opposing Angle
Allowable Load P2(N)
Length L2 at Allowable Load(mm)
Free Length Lf(mm)
Coil O.D. OD(mm)
Initial Tension Pi(N)
Spring Constant k(N/mm)
Wire Dia. d(mm)
Total Number of Winding N
Qty. of Internal Pkg.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6004 |
6005 |
6006 |
6078 |
6079 |
6080 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil O.D. OD (mm) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (mm) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.41 € | 20 Pieces Per Package | 1 pack |
Same day
Stock | 10 | [Stainless Steel Wire] Stainless Steel Wire | Up to 1.25 | 180° (Standard) | 0.2254 | 5.5 | 3.6 | 0.9 | 0.0588 | 0.0862 | 0.1 | 19.5 | 20 | ||
21.72 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | [Stainless Steel Wire] Stainless Steel Wire | Up to 1.25 | 180° (Standard) | 0.2254 | 6.5 | 4.1 | 0.9 | 0.0588 | 0.0686 | 0.1 | 24.5 | 20 | ||
21.72 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | [Stainless Steel Wire] Stainless Steel Wire | Up to 1.25 | 180° (Standard) | 0.2254 | 7.9 | 4.8 | 0.9 | 0.0588 | 0.0529 | 0.1 | 31.5 | 20 | ||
21.72 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | [Stainless Steel Wire] Stainless Steel Wire | Up to 1.25 | 180° (Standard) | 0.1862 | 26.6 | 9.3 | 1.72 | 0.0333 | 0.0088 | 0.12 | 49.5 | 20 | ||
19.71 € | 20 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | [Stainless Steel Wire] Stainless Steel Wire | Up to 1.25 | 180° (Standard) | 0.1862 | 33.1 | 10.8 | 1.72 | 0.0333 | 0.0069 | 0.12 | 62.5 | 20 | |
21.72 € | 20 Pieces Per Package | 1 pack | 6 Days | 10 | [Stainless Steel Wire] Stainless Steel Wire | Up to 1.25 | 180° (Standard) | 0.1862 | 38.9 | 12.9 | 1.72 | 0.0333 | 0.0059 | 0.12 | 79.5 | 20 |