K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Numbers - CAD Download)

K Series  Tensile Coil Spring (Japan Spring Manufactures Association Standard)

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.8-cylinder type tensile coil spring).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2049

Part Number
2049
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(mm)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(mm)
Total Number of Winding N Qty. of Internal Pkg.

16.29 €

20 Pieces Per Package

1 pack 6 Days 10Up to 1.250.93129.611.940.0980.0470.2615.520

Loading...

  1. 1

Basic information

Material Stainless Steel (EN 1.4301 (WPB) Equiv.) Type Standard Type Hook Opposing Angle 180° (Standard)

This page is K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard), part number 2049.
You can find the detail information about specifications and dimensions on part number 2049.

Variation of this product

Part Number
2004
2005
2006
2050
2051
2052
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil O.D. OD
(mm)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(mm)
Total Number of Winding N Qty. of Internal Pkg.

16.29 €

20 Pieces Per Package

1 pack 6 Days 10Up to 1.250.88234.716.220.17640.03820.262.520

16.29 €

20 Pieces Per Package

1 pack 6 Days 10Up to 1.250.68616.17.92.50.10780.07060.215.520

16.29 €

20 Pieces Per Package

1 pack 6 Days 10Up to 1.250.68622.59.72.50.10780.04510.224.520

16.29 €

20 Pieces Per Package

1 pack 23 Days 10Up to 1.250.93141.714.340.0980.03040.2624.520

16.29 €

20 Pieces Per Package

1 pack 5 Days 10Up to 1.250.9316318.240.0980.01860.2639.520

14.55 €

10 Pieces Per Package

1 pack Same day

Stock

10Up to 1.250.93194.824.240.0980.01180.2662.510

Tech Support