Stainless Steel Pipe Flange - Slip-On Weld Type - Plate Flange - Raised Face - JIS10K SUSF304

Stainless Steel Pipe Flange - Slip-On Weld Type - Plate Flange - Raised Face - JIS10K SUSF304
JIS B 2220-compliant slip-on weld type plate flange raised face (SOP RF). Nominal pressure 10 K; made of SUSF304.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUSF304-SOPRF-10K-200A

Part Number
SUSF304-SOPRF-10K-200A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter

100.25 €

1 11 Days 200A

Loading...

  1. 1

Basic information

Type Welding Flange Flange Standard JIS standard flange Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Flat Surface Washer (RF) Material Stainless Steel (EN 1.4301 Equiv.) Nominal Pressure 10K
Surface Treatment NA

This page is Stainless Steel Pipe Flange - Slip-On Weld Type - Plate Flange - Raised Face - JIS10K SUSF304, part number SUSF304-SOPRF-10K-200A.
You can find the detail information about specifications and dimensions on part number SUSF304-SOPRF-10K-200A.

Variation of this product

Part Number
SUSF304-SOPRF-10K-100A
SUSF304-SOPRF-10K-150A
SUSF304-SOPRF-10K-15A
SUSF304-SOPRF-10K-20A
SUSF304-SOPRF-10K-250A
SUSF304-SOPRF-10K-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Diameter

74.29 €

1 8 Days 100A

120.85 €

1 11 Days 150A

14.46 €

1 8 Days 15A

16.50 €

1 8 Days 20A

160.14 €

1 11 Days 250A

25.57 €

1 8 Days 25A

Tech Support