Biting Fitting for Anti-Vibration Fitting NE-Type Steel Pipe Bonded Seal

Biting Fitting for Anti-Vibration Fitting NE-Type Steel Pipe  Bonded Seal
  • Promotional pricing
A fitting for high-pressure piping up to a medium diameter for general hydraulic pressures (13.7 MPa~). Pipe bending is also possible with no screw machining, welding, flaring, or brazing required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KP-C-01
KP-C-02
KP-C-03
KP-C-05
KP-C-06
KP-C-07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable screw Bonded Seal Inner Diameter
(mm)

2.80 €

1.43 €

1 Same day

Stock

G1/89.9

5.34 €

1 5 Days G1/413.3

5.34 €

1 5 Days G3/816.8

6.05 €

1 5 Days G3/426.6

3.78 €

2.23 €

1 Same day

Stock

G133.4

9.35 €

1 5 Days G1 1/442.1

Loading...

  1. 1

Basic information

Type Related Components Types of Related components Gasket seal Material (Related Components) Rubber material: NBR, metal rings: EN 1.0330 Equiv. (Cold rolled steel plate)

Tech Support