Bolts with Washers (Upset Type)【85 Pieces Per Package】

Bolts with Washers (Upset Type)
[Features] It can be tightened with a hexagonal spanner, making it suitable for machine assembly. -Saves the hassle of adjusting washers and lock washers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B680512

Part Number
B680512
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)

12.95 €

85 Pieces Per Package

1 pack 6 Days 220.49

Loading...

  1. 1

Basic information

Detailed Shape Standard Screw Nominal (M) 5 Length L(mm) 12
Material JIS-SWCH Surface Treatment Chromate Plating Mounting Hole Shape Phillips Head
Pitch(mm) 0.8 Tip Shape Flat End Strength Class (Steel) 4.8
Thread Type Metric Coarse Basic Shape Hexagon Sales Unit Box/Package
Application Standard Number Contained In A Packet(piece) 85 JAN Code 4989999056488
Order Code 159-4621 Mass(g) 220.49

This page is Bolts with Washers (Upset Type), part number B680512.
You can find the detail information about specifications and dimensions on part number B680512.

Tech Support