Thrust Screws, with brass pad / with brass pad (Part Numbers - CAD Download)

Thrust Screws, with brass pad / with brass pad
  • Promotional pricing
For gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22760.0466

Thrust Screws • with brass pad, EH 22760.

Product Description

Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts.

Material

Pad
• Brass
Screw
• Heat-treated steel, 1200 ±100 N/mm2
• Stainless steel 1.4305

Further products

• Thrust Screws, with plastic pad

Drawing

Order Information

DimensionsWSOperating temperature rangeWeightArt. No.
d1l1l2d2 max.  
[mm][mm][°C][g] 
Heat-treated steel
M 35.01.01.51.52500.122760.0032
M 37.51.01.51.52500.222760.0034
M 310.01.01.51.52500.322760.0036
M 45.01.02.52.02500.322760.0040
M 46.51.22.52.02500.322760.0042
M 410.51.22.52.02500.622760.0044
M 416.51.22.52.02501.022760.0046
M 56.01.03.02.52500.522760.0050
M 58.51.33.02.52500.722760.0052
M 512.51.33.02.52501.222760.0054
M 520.51.33.02.52502.122760.0056
M 66.01.04.03.02500.722760.0060
M 611.51.94.03.02501.522760.0062
M 617.51.94.03.02502.522760.0064
M 626.51.94.03.02504.022760.0066
M 88.01.45.54.02501.722760.0080
M 812.02.55.54.02502.922760.0082
M 822.02.55.54.02505.722760.0086
M 832.02.55.54.02508.722760.0088
M1010.01.57.05.02503.422760.0100
M1014.02.77.05.02505.422760.0102
M1018.02.77.05.02506.722760.0104
M1027.02.77.05.025011.022760.0106
M1037.02.77.05.025016.022760.0108
M1212.01.58.56.02506.422760.0120
M1218.53.48.56.025010.022760.0122
M1222.53.48.56.025012.022760.0124
M1232.53.48.56.025019.022760.0126
M1242.53.48.56.025026.022760.0128
Stainless steel
M 35.01.01.51.52500.122760.0432
M 37.51.01.51.52500.222760.0434
M 310.01.01.51.52500.422760.0436
M 46.51.22.52.02500.422760.0442
M 410.51.22.52.02500.622760.0444
M 416.51.22.52.02501.122760.0446
M 58.51.33.02.52500.722760.0452
M 512.51.33.02.52501.222760.0454
M 520.51.33.02.52502.122760.0456
M 611.51.94.03.02501.522760.0462
M 617.51.94.03.02502.622760.0464
M 626.51.94.03.02504.022760.0466
M 812.02.55.54.02503.022760.0482
M 822.02.55.54.02505.822760.0486
M 832.02.55.54.02508.922760.0488
M1014.02.77.05.02505.522760.0502
M1018.02.77.05.02506.722760.0504
M1027.02.77.05.025011.022760.0506
M1037.02.77.05.025016.022760.0508
M1218.53.48.56.025010.022760.0522
M1222.53.48.56.025012.022760.0524
M1232.53.48.56.025019.022760.0526
M1242.53.48.56.025026.022760.0528

Application Example

Part Number
22760.0466
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1(M) l1
(mm)
Material Surface Treatment Mounting Hole Shape Tip Shape Basic Shape Application d2
(mm)
l2
(mm)
WS
(mm)
Screw

3.43 €

10 4 Days 10626.5Stainless SteelNoHex SocketFlat EndStandard (Round)Standard41.93Stainless steel 1.4305

Loading...

  1. 1

Basic information

Temperature max.(°C) 250 Pin Brass Conflict Minerals free yes
REACH compliant yes

This page is Thrust Screws, with brass pad / with brass pad, part number 22760.0466.
You can find the detail information about specifications and dimensions on part number 22760.0466.

Variation of this product

Part Number
22760.0040
22760.0042
22760.0044
22760.0482
22760.0486
22760.0488
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1(M) l1
(mm)
Material Surface Treatment Mounting Hole Shape Tip Shape Basic Shape Application d2
(mm)
l2
(mm)
WS
(mm)
Screw

3.47 €

1 4 Days 1045Steel-----2.512Heat-treated steel, 1200 ±100 N/mm2

3.06 €

1 Same day

Stock

1046.5SteelNoHex SocketFlat EndStandard (Round)Standard2.51.22Heat-treated steel, 1200 ±100 N/mm2

2.98 €

1 Same day

Stock

10410.5SteelNoHex SocketFlat EndStandard (Round)Standard2.51.22Heat-treated steel, 1200 ±100 N/mm2

3.46 €

1 2 Days 10812Stainless SteelNoHex SocketFlat EndStandard (Round)Standard5.52.54Stainless steel 1.4305

3.46 €

1 2 Days 10822Stainless SteelNoHex SocketFlat EndStandard (Round)Standard5.52.54Stainless steel 1.4305

3.56 €

1 Same day

Stock

10832Stainless SteelNoHex SocketFlat EndStandard (Round)Standard5.52.54Stainless steel 1.4305

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360