Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22760.0042
![]() | Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts. |
Dimensions | WS | Operating temperature range | Weight | Art. No. | |||
d1 | l1 | l2 | d2 | max. | |||
[mm] | [mm] | [°C] | [g] | ||||
Heat-treated steel | |||||||
M 3 | 5.0 | 1.0 | 1.5 | 1.5 | 250 | 0.1 | 22760.0032 |
M 3 | 7.5 | 1.0 | 1.5 | 1.5 | 250 | 0.2 | 22760.0034 |
M 3 | 10.0 | 1.0 | 1.5 | 1.5 | 250 | 0.3 | 22760.0036 |
M 4 | 5.0 | 1.0 | 2.5 | 2.0 | 250 | 0.3 | 22760.0040 |
M 4 | 6.5 | 1.2 | 2.5 | 2.0 | 250 | 0.3 | 22760.0042 |
M 4 | 10.5 | 1.2 | 2.5 | 2.0 | 250 | 0.6 | 22760.0044 |
M 4 | 16.5 | 1.2 | 2.5 | 2.0 | 250 | 1.0 | 22760.0046 |
M 5 | 6.0 | 1.0 | 3.0 | 2.5 | 250 | 0.5 | 22760.0050 |
M 5 | 8.5 | 1.3 | 3.0 | 2.5 | 250 | 0.7 | 22760.0052 |
M 5 | 12.5 | 1.3 | 3.0 | 2.5 | 250 | 1.2 | 22760.0054 |
M 5 | 20.5 | 1.3 | 3.0 | 2.5 | 250 | 2.1 | 22760.0056 |
M 6 | 6.0 | 1.0 | 4.0 | 3.0 | 250 | 0.7 | 22760.0060 |
M 6 | 11.5 | 1.9 | 4.0 | 3.0 | 250 | 1.5 | 22760.0062 |
M 6 | 17.5 | 1.9 | 4.0 | 3.0 | 250 | 2.5 | 22760.0064 |
M 6 | 26.5 | 1.9 | 4.0 | 3.0 | 250 | 4.0 | 22760.0066 |
M 8 | 8.0 | 1.4 | 5.5 | 4.0 | 250 | 1.7 | 22760.0080 |
M 8 | 12.0 | 2.5 | 5.5 | 4.0 | 250 | 2.9 | 22760.0082 |
M 8 | 22.0 | 2.5 | 5.5 | 4.0 | 250 | 5.7 | 22760.0086 |
M 8 | 32.0 | 2.5 | 5.5 | 4.0 | 250 | 8.7 | 22760.0088 |
M10 | 10.0 | 1.5 | 7.0 | 5.0 | 250 | 3.4 | 22760.0100 |
M10 | 14.0 | 2.7 | 7.0 | 5.0 | 250 | 5.4 | 22760.0102 |
M10 | 18.0 | 2.7 | 7.0 | 5.0 | 250 | 6.7 | 22760.0104 |
M10 | 27.0 | 2.7 | 7.0 | 5.0 | 250 | 11.0 | 22760.0106 |
M10 | 37.0 | 2.7 | 7.0 | 5.0 | 250 | 16.0 | 22760.0108 |
M12 | 12.0 | 1.5 | 8.5 | 6.0 | 250 | 6.4 | 22760.0120 |
M12 | 18.5 | 3.4 | 8.5 | 6.0 | 250 | 10.0 | 22760.0122 |
M12 | 22.5 | 3.4 | 8.5 | 6.0 | 250 | 12.0 | 22760.0124 |
M12 | 32.5 | 3.4 | 8.5 | 6.0 | 250 | 19.0 | 22760.0126 |
M12 | 42.5 | 3.4 | 8.5 | 6.0 | 250 | 26.0 | 22760.0128 |
Stainless steel | |||||||
M 3 | 5.0 | 1.0 | 1.5 | 1.5 | 250 | 0.1 | 22760.0432 |
M 3 | 7.5 | 1.0 | 1.5 | 1.5 | 250 | 0.2 | 22760.0434 |
M 3 | 10.0 | 1.0 | 1.5 | 1.5 | 250 | 0.4 | 22760.0436 |
M 4 | 6.5 | 1.2 | 2.5 | 2.0 | 250 | 0.4 | 22760.0442 |
M 4 | 10.5 | 1.2 | 2.5 | 2.0 | 250 | 0.6 | 22760.0444 |
M 4 | 16.5 | 1.2 | 2.5 | 2.0 | 250 | 1.1 | 22760.0446 |
M 5 | 8.5 | 1.3 | 3.0 | 2.5 | 250 | 0.7 | 22760.0452 |
M 5 | 12.5 | 1.3 | 3.0 | 2.5 | 250 | 1.2 | 22760.0454 |
M 5 | 20.5 | 1.3 | 3.0 | 2.5 | 250 | 2.1 | 22760.0456 |
M 6 | 11.5 | 1.9 | 4.0 | 3.0 | 250 | 1.5 | 22760.0462 |
M 6 | 17.5 | 1.9 | 4.0 | 3.0 | 250 | 2.6 | 22760.0464 |
M 6 | 26.5 | 1.9 | 4.0 | 3.0 | 250 | 4.0 | 22760.0466 |
M 8 | 12.0 | 2.5 | 5.5 | 4.0 | 250 | 3.0 | 22760.0482 |
M 8 | 22.0 | 2.5 | 5.5 | 4.0 | 250 | 5.8 | 22760.0486 |
M 8 | 32.0 | 2.5 | 5.5 | 4.0 | 250 | 8.9 | 22760.0488 |
M10 | 14.0 | 2.7 | 7.0 | 5.0 | 250 | 5.5 | 22760.0502 |
M10 | 18.0 | 2.7 | 7.0 | 5.0 | 250 | 6.7 | 22760.0504 |
M10 | 27.0 | 2.7 | 7.0 | 5.0 | 250 | 11.0 | 22760.0506 |
M10 | 37.0 | 2.7 | 7.0 | 5.0 | 250 | 16.0 | 22760.0508 |
M12 | 18.5 | 3.4 | 8.5 | 6.0 | 250 | 10.0 | 22760.0522 |
M12 | 22.5 | 3.4 | 8.5 | 6.0 | 250 | 12.0 | 22760.0524 |
M12 | 32.5 | 3.4 | 8.5 | 6.0 | 250 | 19.0 | 22760.0526 |
M12 | 42.5 | 3.4 | 8.5 | 6.0 | 250 | 26.0 | 22760.0528 |
Part Number
|
---|
22760.0042 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1(M) | l1 (mm) | Material | Surface Treatment | Mounting Hole Shape | Tip Shape | Basic Shape | Application | d2 (mm) | l2 (mm) | WS (mm) | Screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.06 € | 1 |
Same day
Stock | 10 | 4 | 6.5 | Steel | No | Hex Socket | Flat End | Standard (Round) | Standard | 2.5 | 1.2 | 2 | Heat-treated steel, 1200 ±100 N/mm2 |
Loading...
Temperature max.(°C) | 250 | Pin | Brass | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Thrust Screws, with brass pad / with brass pad, part number 22760.0042.
You can find the detail information about specifications and dimensions on part number 22760.0042.
Configure
Stock
Basic Attributes
Type
d1(M)
l1(mm)
Material
Surface Treatment
Mounting Hole Shape
Tip Shape
Basic Shape
Application
d2(mm)
l2(mm)
WS(mm)
Screw
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22760.0034 |
22760.0036 |
22760.0040 |
22760.0044 |
22760.0046 |
22760.0050 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1(M) | l1 (mm) | Material | Surface Treatment | Mounting Hole Shape | Tip Shape | Basic Shape | Application | d2 (mm) | l2 (mm) | WS (mm) | Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.47 € | 1 | 4 Days | 10 | 3 | 7.5 | Steel | - | - | - | - | - | 1.5 | 1 | 1.5 | Heat-treated steel, 1200 ±100 N/mm2 | |||
3.47 € | 1 | 4 Days | 10 | 3 | 10 | Steel | - | - | - | - | - | 1.5 | 1 | 1.5 | Heat-treated steel, 1200 ±100 N/mm2 | |||
3.47 € | 1 | 4 Days | 10 | 4 | 5 | Steel | - | - | - | - | - | 2.5 | 1 | 2 | Heat-treated steel, 1200 ±100 N/mm2 | |||
2.98 € | 1 |
Same day
Stock | 10 | 4 | 10.5 | Steel | No | Hex Socket | Flat End | Standard (Round) | Standard | 2.5 | 1.2 | 2 | Heat-treated steel, 1200 ±100 N/mm2 | |||
3.03 € | 1 |
Same day
Stock | 10 | 4 | 16.5 | Steel | No | Hex Socket | Flat End | Standard (Round) | Standard | 2.5 | 1.2 | 2 | Heat-treated steel, 1200 ±100 N/mm2 | |||
3.07 € | 1 | 4 Days | 10 | 5 | 6 | Steel | - | - | - | - | - | 3 | 1 | 2.5 | Heat-treated steel, 1200 ±100 N/mm2 |