Brass Knurled Knob (Stepped) NB-D-SR / NB-D-R (NB-308LD-R)

Brass Knurled Knob (Stepped) NB-D-SR / NB-D-R NB-308LD-R

Product Details:

Manufacturer part number: NB-308LD-R

Brand: HIROSUGI-KEIKI

Price: 1.54

Delivery time: 13 Days


Technical Data:

Screw Nominal (M): 3

Length L (mm): 8 mm

Surface Treatment: Nickel Plating

Mounting Hole Shape: Not Provided

Pitch: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NB-308LD-R

Part Number
NB-308LD-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment Mounting Hole Shape Pitch
(mm)
Additional Shape Sales Unit Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer Material details

1.54 €

50 13 Days 1038Nickel PlatingNot Provided-Washer IntegratedLow Quantity (Available beginning with 1 pc.)810With rubber washer (NBR)Free-cutting brass (C3604BD)

Loading...

  1. 1

Basic information

Detailed Shape Knurling Material Brass Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Standard (Round) Application Standard

This page is Brass Knurled Knob (Stepped) NB-D-SR / NB-D-R, part number NB-308LD-R.
You can find the detail information about specifications and dimensions on part number NB-308LD-R.

Variation of this product

Part Number
NB-306CD-SR
NB-306DD-R
NB-306DD-SR
NB-308LD-SR
NB-308MD-R
NB-308MD-SR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment Mounting Hole Shape Pitch
(mm)
Additional Shape Sales Unit Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer Material details

1.17 €

50 13 Days 1036Nickel PlatingNot Provided-Washer IntegratedLow Quantity (Available beginning with 1 pc.)68With rubber washer (silicone rubber)Free-cutting brass (C3604BD)

1.21 €

50 13 Days 1036Nickel PlatingNot Provided-Washer IntegratedLow Quantity (Available beginning with 1 pc.)610With rubber washer (NBR)Free-cutting brass (C3604BD)

1.21 €

50 13 Days 1036Nickel PlatingNot Provided-Washer IntegratedLow Quantity (Available beginning with 1 pc.)610With rubber washer (silicone rubber)Free-cutting brass (C3604BD)

1.57 €

50 13 Days 1038Nickel PlatingNot Provided-Washer IntegratedLow Quantity (Available beginning with 1 pc.)810With rubber washer (silicone rubber)Free-cutting brass (C3604BD)

1.59 €

50 13 Days 1038Nickel PlatingNot Provided-Washer IntegratedLow Quantity (Available beginning with 1 pc.)812With rubber washer (NBR)Free-cutting brass (C3604BD)

1.60 €

50 13 Days 1038Nickel PlatingNot Provided-Washer IntegratedLow Quantity (Available beginning with 1 pc.)812With rubber washer (silicone rubber)Free-cutting brass (C3604BD)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360