Stainless-Steel (EN 1.4301 Equiv.) Standard Sprocket, B Type (Single Integrated Hub) (SM25B23)

Stainless-Steel (EN 1.4301 Equiv.) Standard Sprocket, B Type (Single Integrated Hub) SM25B23

Product Details:

Manufacturer part number: SM25B23

Brand: SANKOSEISAKUSHO

Price: 29.33

Delivery time: 8 Days


Technical Data:

Nominal Number: 25

Number of Teeth: 23 T

Shaft Bore Dia. D: 8 mm

Outer diameter: 50 mm

Diameter of hub: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SM25B23

Part Number
SM25B23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Number Number of Teeth
(T)
Shaft Bore Dia. D
(mm)
Outer diameter
(mm)
Diameter of hub
(mm)
Length of hub
(mm)
Tooth width
(mm)

29.33 €

1 8 Days 10252385030202.8

Loading...

  1. 1

Basic information

Sprocket Shape Shape B Number of Tracks 1 Type Pilot Hole Type
Material Stainless Steel Shaft Type Standard Pilot Hole Surface Treatment Not Provided
Material (details) SUS304

This page is Stainless-Steel (EN 1.4301 Equiv.) Standard Sprocket, B Type (Single Integrated Hub), part number SM25B23.
You can find the detail information about specifications and dimensions on part number SM25B23.

Variation of this product

Part Number
SM25B13
SM25B14
SM25B15
SM25B24
SM25B25
SM25B26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal Number Number of Teeth
(T)
Shaft Bore Dia. D
(mm)
Outer diameter
(mm)
Diameter of hub
(mm)
Length of hub
(mm)
Tooth width
(mm)

18.63 €

1 8 Days 10251363020202.8

19.67 €

1 8 Days 10251463220202.8

21.55 €

1 8 Days 10251563420202.8

29.33 €

1 8 Days 10252485230202.8

33.12 €

1 8 Days 10252585435202.8

35.73 €

1 8 Days 10252685640202.8

Tech Support