Manufacturer part number: MS5016-D25
Brand: SANKOSEISAKUSHO
Price: 45.70 €
Delivery time: 8 Days
Nominal Number: 50
Number of Teeth: 16 T
Shaft Bore Dia. D: 25 mm
Diameter of hub: 60 mm
Length of hub: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS5016-D25
Part Number
|
---|
MS5016-D25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Number | Number of Teeth (T) | Shaft Bore Dia. D (mm) | Diameter of hub (mm) | Length of hub (mm) | Keyway width (mm) | Keyway depth (mm) | Set screw size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.70 € | 1 | 8 Days | 10 | 50 | 16 | 25 | 60 | 45 | 8 | 3.3 | M8 |
Loading...
Sprocket Shape | Shape B | Number of Tracks | 1 | Type | Shaft Bore Machined Type |
---|---|---|---|---|---|
Material | Steel | Shaft Type | Shaft Bore Machining Configurable | Surface Treatment | Not Provided |
Number of screw holes | 2 | Material (details) | Carbon steel |
This page is MS Chain Coupling Sprocket With Shaft Bore Processing, part number MS5016-D25.
You can find the detail information about specifications and dimensions on part number MS5016-D25.
Configure
Basic Attributes
Type
Nominal Number
Number of Teeth(T)
Shaft Bore Dia. D(mm)
Diameter of hub(mm)
Length of hub(mm)
Keyway width(mm)
Keyway depth(mm)
Set screw size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MS4012-D14 |
MS4014-D30 |
MS5018-D35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal Number | Number of Teeth (T) | Shaft Bore Dia. D (mm) | Diameter of hub (mm) | Length of hub (mm) | Keyway width (mm) | Keyway depth (mm) | Set screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.64 € | 1 | 8 Days | 10 | 40 | 12 | 14 | 35 | 36 | 5 | 2.3 | M6 | ||
34.38 € | 1 | 8 Days | 10 | 40 | 14 | 30 | 43 | 36 | 8 | 3.3 | M8 | ||
58.53 € | 1 | 8 Days | 10 | 50 | 18 | 35 | 70 | 45 | 10 | 3.3 | M8 |