Clamp mountings, Aluminum

Clamp mountings, Aluminum
  • Promotional pricing ends 31/12/2024
  • Volume Discount
GN 477 clamp mountings have no thread. Fixing or clamping is made via two threads on the attachment side.
The bore distance m of the clamp mountings GN 477 is matched with the foot clamp mountings GN 473 and the flanged bolts GN 480 as well as retaining magnets GN 51.6.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
477-B8-ELS
477-B8-MT
477-B10-ELS
477-B10-MT
477-B12-ELS
477-B12-MT
477-B15-ELS
477-B15-MT
477-B16-ELS
477-B16-MT
477-B20-ELS
477-B20-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Finish

10.84 €

1 Available 7 Days 8ELS, anodized black

8.52 €

1 Available 7 Days 8MT, matte, tumbled finish

11.38 €

1 Available 7 Days 10ELS, anodized black

9.00 €

1 Available 7 Days 10MT, matte, tumbled finish

12.40 €

1 Available 7 Days 12ELS, anodized black

10.08 €

5.34 €

1 Available Same day

Stock

12MT, matte, tumbled finish

13.98 €

7.41 €

1 Available Same day

Stock

15ELS, anodized black

11.22 €

1 Available 7 Days 15MT, matte, tumbled finish

12.78 €

6.77 €

1 Available Same day

Stock

16ELS, anodized black

10.08 €

1 Available 7 Days 16MT, matte, tumbled finish

16.26 €

8.62 €

1 Available Same day

Stock

20ELS, anodized black

13.34 €

1 Available 7 Days 20MT, matte, tumbled finish

Loading...

  1. 1

Tech Support