Swivel clamp connectors

Swivel clamp connectors
  • Promotional pricing ends 31/12/2024
  • Volume Discount
The clamping bore of GN 279 swivel clamp connectors is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).
Two GN 279 swivel clamp connectors can be combined to GN 289 swivel clamp connector joints.
GN 279 swivel clamp connectors can be assembled with swivel clamp connectors GN 272, GN 274 and GN 276 to create swivel clamp connector joints.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
279-B40-OZ-2-BL
279-B40-OZ-2-SW
279-B42-OZ-2-BL
279-B42-OZ-2-SW
279-B45-OZ-2-BL
279-B45-OZ-2-SW
279-B48-OZ-2-BL
279-B48-OZ-2-SW
279-B50-OZ-2-BL
279-B50-OZ-2-SW
279-V40-OZ-2-BL
279-V40-OZ-2-SW
279-V45-OZ-2-BL
279-V45-OZ-2-SW
279-V50-OZ-2-BL
279-V50-OZ-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Finish

53.94 €

28.59 €

1 Available Same day

Stock

40BL

54.40 €

1 Available 7 Days 40SW

54.48 €

1 Available 7 Days 42BL

54.40 €

1 Available 7 Days 42SW

54.20 €

1 Available 7 Days 45BL

54.40 €

1 Available 7 Days 45SW

54.20 €

1 Available 7 Days 48BL

54.40 €

1 Available 7 Days 48SW

54.22 €

1 Available 7 Days 50BL

54.40 €

1 Available 7 Days 50SW

54.22 €

1 Available 7 Days 40BL

54.40 €

1 Available 7 Days 40SW

53.00 €

1 Available 7 Days 45BL

52.94 €

1 Available 7 Days 45SW

54.48 €

1 Available 7 Days 50BL

54.14 €

1 Available 7 Days 50SW

Loading...

  1. 1

Basic information

Material Aluminum Type OZ, without centring step (smooth) Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support