Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3151050-[1-30/1] |
G3151060-[1-30/1] |
G3151070-[1-30/1] |
G3151080-[1-30/1] |
G3151090-[1-30/1] |
G3151100-[1-30/1] |
G3151120-[1-30/1] |
G3151150-[1-30/1] |
G3151180-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Diameter (mm) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|
1 | 3 Days | 1 ~ 30 | 5 | 0.024 | RPS 5.0 | ||
1 | 3 Days | 1 ~ 30 | 6 | 0.034 | RPS 6.0 | ||
1 | 3 Days | 1 ~ 30 | 7 | 0.05 | RPS 7.0 | ||
1 | 3 Days | 1 ~ 30 | 8 | 0.06 | RPS 8.0 | ||
1 | 3 Days | 1 ~ 30 | 9 | 0.08 | RPS 9.0 | ||
1 | 3 Days | 1 ~ 30 | 10 | 0.1 | RPS 10.0 | ||
1 | 3 Days | 1 ~ 30 | 12 | 0.14 | RPS 12.0 | ||
1 | 3 Days | 1 ~ 30 | 15 | 0.21 | RPS 15.0 | ||
1 | 3 Days | 1 ~ 30 | 18 | 0.31 | RPS 18.0 |
Loading...
Material | Polyurethane | Version | rough | Tension cord | Polyester |
---|---|---|---|---|---|
Antistatic | No | FDA approval | No | Shore hardness(°) | 88 Shore A |
Colour | Green |