ISO Air Cylinder, Double Acting, Single Rod, Non-Rotating, C85K Series

ISO Air Cylinder, Double Acting, Single Rod, Non-Rotating, C85K Series
· ISO cylinder, double acting, single rod
· Bore sizes (mm): 8, 10, 12, 16, 20, 25
· Type: non-rotating
· Cushion: rubber bumper only
· Strokes (mm): up to 300 (depending on bore)
· Auto switches available (order separate)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C85KN16-25
C85KN20-25
CD85KN16-80-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Type of Auto Switch Mounting Lock unit magnet

53.35 €

1 7 Days 1625NoneNone

62.24 €

1 14 Days 2025NoneNone

63.71 €

1 7 Days 1680Band mountingBuilt-in magnet

Loading...

  1. 1

Basic information

Type of Mount Support Basic integrated clevis

Tech Support