BOSCH REXROTH Directional Poppet Valve KSDER0 N / P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901252718

Part Number
R901252718
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

484.95 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 20 Spool position Not monitored Screw-in bore High-performance and screw hole R/B
Valve type Directional poppet valve Customs tariff weight(kg) 0.283 Customs tariff weight unit kg
Voltage (V/Hz) Without coil Nominal size 0 Actuation type Direct-operated
Spring return With spring return Main connections 2 Spool symbol N
Maximum operating pressure (bar) 350 Electrical connection None Actuation Electrical
Type KSDE Auxiliary actuation device Without auxiliary actuation device Device series A
Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil Customs tariff item number 84812010 Customs tariff weight per 1
Throttle insert diameter(mm) None Customs tariff country of origin DE Sealing material FKM

This page is BOSCH REXROTH Directional Poppet Valve KSDER0 N / P, part number R901252718.
You can find the detail information about specifications and dimensions on part number R901252718.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360