Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16N48-20-20
Nominal Dia.(mm) | 31 | A(mm) | 129 | Customs tariff weight(kg) | 0.975 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -20 |
Connection group | Flange | Norm | ISO 12151-3 - E-S | Common name | SFS 90° / 6000 psi |
B(mm) | 82 | Description of connection type | ISO 6162-2 - flange - heavy design - 90° elbow | Connection type | 6N |
Fitting series | 48 | Customs tariff item number | 73269098 | Operating pressure Mpa | 42 |
Customs tariff weight per | 1 | Hose fitting size | -20 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE | F(mm) | 54 | Imperial flange size | 1-1/4 |
E(mm) | 90 |
This page is PARKER Parkrimp No-Skive Fitting 16N48, part number 16N48-20-20.
You can find the detail information about specifications and dimensions on part number 16N48-20-20.