PARKER Parkrimp No-Skive Fitting 10670

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10670-8-6-SM
10670-12-8-SM
10670-12-10-SM
10670-12-12-SM
10670-16-16-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

36.75 €

1 5 Days 10610.184-0822193/4x163235-06

63.51 €

1 5 Days 12710.194-1232271-1/16x123635-08

45.78 €

1 5 Days 16790.374-1232271-1/16x123935-10

45.45 €

1 5 Days 19800.422-1232271-1/16x124135-12

91.82 €

1 5 Days 25940.483-1641361-5/16x124728-16

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Design code Metric width across flats Norm ISO12151-5-SWS Common name DKJ
Description of connection type SAE (JIC) - 37° sealing cone with union nut Connection type 06 Fitting series 70
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support