Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
13977-8-8 |
13977-12-12 |
13977-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Thread or tube size | W | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.75 € | 1 | 3 Days | 12 | 71 | -08 | 22 | 3/4x16 | 36 | 35 | -08 | 29 | ||
138.23 € | 1 | 32 Days | 19 | 108 | -12 | 32 | 1-1/16x12 | 62 | 35 | -12 | 48 | ||
171.06 € | 1 | 3 Days | 25 | 131 | -16 | 41 | 1-5/16x12 | 77 | 28 | -16 | 74 |
Loading...
Customs tariff weight(kg) | 0 | Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free |
---|---|---|---|---|---|
Connection group | SAE | Norm | ISO 12151-5-SWES | Common name | DKJ 90° |
Description of connection type | SAE (JIC) - 37° sealing cone with union nut - 90° elbow | Connection type | 39 | Fitting series | 77 |
Customs tariff item number | 73269098 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |