Radial insert ball bearings / single row / KRR / inner ring for fit / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008072060000
0008082530000
0008092250000
0008104010000
0008115210000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
C2
(mm)
Shoulder dimension d1
(mm)
r (min.)
(mm)
Width C
(mm)
Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

13.45 €

1 5 Days 153514.481002550037001121.50.61128.80.05202-XL-KRR

14.52 €

1 5 Days 174018.398002230047501224.20.61232.90.07203-XL-KRR

15.98 €

1 5 Days 204717.7128001880066001428.711438.70.11204-XL-KRR

17.91 €

1 5 Days 2552211490016700780016.733.811542.60.158205-XL-KRR

21.48 €

1 5 Days 30622420700138001130019.640.2116520.24206-XL-KRR

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip
Method of attachment Fit seat Marking cover / seal KRR Rotation direction Alternating
Model series 2.. Outer surface design Cylindrical Engineering material Steel
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support