Stainless Steel-Spacer disks foot disks, rubber underlay, vulcanized

Stainless Steel-Spacer disks foot disks, rubber underlay, vulcanized
  • Volume Discount
[Specifications]
・Material: Stainless Steel
・Color: Black
・h: 3-5
・d2: 4, 5, 6
・Type: Mounting with fixing hole, Mounting with adhesive pad
・Hardness: Hardness Shore A

Spacer disks and foot disks GN 438 / GN 438.5 provide a damping and muffling function and protect surfaces from damage.
By stacking several spacer disks on each other, the spring rate of the package can be increased, which opens up new possibilities for use.
Foot discs are used for installing small machines, systems or devices and, for the type A, are attached with screws. Bear in mind the maximum height of the screw head. Alternatively, after the protective film has been removed, the type B can be adhered to all suitable and clean surfaces by means of the adhesive pad.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
438.5-19-3-4-A-70
438.5-19-3-4-B-70
438.5-19-7-4-A-70
438.5-19-7-4-B-70
438.5-19-14-4-A-70
438.5-19-14-4-B-70
438.5-25-3-4-A-70
438.5-25-3-4-B-70
438.5-25-8-4-A-70
438.5-25-8-4-B-70
438.5-25-16-4-A-70
438.5-25-16-4-B-70
438.5-32-4-5-A-70
438.5-32-4-5-B-70
438.5-32-9-5-A-70
438.5-32-9-5-B-70
438.5-32-18-5-A-70
438.5-32-18-5-B-70
438.5-38-4-5-A-70
438.5-38-4-5-B-70
438.5-38-10-5-A-70
438.5-38-10-5-B-70
438.5-38-20-5-A-70
438.5-38-20-5-B-70
438.5-50-5-6-A-70
438.5-50-5-6-B-70
438.5-50-11-6-A-70
438.5-50-11-6-B-70
438.5-50-22-6-A-70
438.5-50-22-6-B-70
438.5-64-5-6-A-70
438.5-64-5-6-B-70
438.5-64-13-6-A-70
438.5-64-13-6-B-70
438.5-64-26-6-A-70
438.5-64-26-6-B-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type h s1 d1 d2 Weight
(g)
d3 s2

1.86 €

1 Available 7 Days A. Mounting with fixing hole31.51943.07.51.1

4.42 €

1 Available 7 Days B. Mounting with adhesive pad31.51943.07.5-

2.00 €

1 Available 7 Days A. Mounting with fixing hole71.51944.07.51.1

4.56 €

1 Available 7 Days B. Mounting with adhesive pad71.51945.07.5-

2.50 €

1 Available 7 Days A. Mounting with fixing hole141.51946.07.51.1

5.00 €

1 Available 7 Days B. Mounting with adhesive pad141.51947.07.5-

2.12 €

1 Available 7 Days A. Mounting with fixing hole31.52545.07.51.1

4.80 €

1 Available 7 Days B. Mounting with adhesive pad31.52546.07.5-

2.32 €

1 Available 7 Days A. Mounting with fixing hole81.52548.07.51.1

5.00 €

1 Available 7 Days B. Mounting with adhesive pad81.52549.07.5-

2.96 €

1 Available 7 Days A. Mounting with fixing hole161.525412.07.51.1

5.62 €

1 Available 7 Days B. Mounting with adhesive pad161.525412.07.5-

2.96 €

1 Available 7 Days A. Mounting with fixing hole4232512.091.1

6.32 €

1 Available 7 Days B. Mounting with adhesive pad4232522.09-

3.30 €

1 Available 7 Days A. Mounting with fixing hole9232516.091.1

6.66 €

1 Available 7 Days B. Mounting with adhesive pad9232517.09-

4.28 €

1 Available 7 Days A. Mounting with fixing hole18232513.091.1

7.52 €

1 Available 7 Days B. Mounting with adhesive pad18232525.09-

4.52 €

1 Available 7 Days A. Mounting with fixing hole4238517.091.1

8.30 €

1 Available 7 Days B. Mounting with adhesive pad4238519.09-

5.12 €

1 Available 7 Days A. Mounting with fixing hole10238524.091.1

8.82 €

1 Available 7 Days B. Mounting with adhesive pad102385190.09-

7.16 €

1 Available 7 Days A. Mounting with fixing hole20238537.091.1

10.72 €

1 Available 7 Days B. Mounting with adhesive pad20238538.09-

5.50 €

1 Available 7 Days A. Mounting with fixing hole52.550639.0111.1

9.58 €

1 Available 7 Days B. Mounting with adhesive pad52.550640.011-

6.88 €

1 Available 7 Days A. Mounting with fixing hole112.550651.0111.1

10.86 €

1 Available 7 Days B. Mounting with adhesive pad112.550652.011-

10.30 €

1 Available 7 Days A. Mounting with fixing hole222.550676.0111.1

14.10 €

1 Available 7 Days B. Mounting with adhesive pad222.550677.011-

12.20 €

1 Available 7 Days A. Mounting with fixing hole52.564666.0111.1

17.20 €

1 Available 7 Days B. Mounting with adhesive pad52.564668.011-

15.00 €

1 Available 7 Days A. Mounting with fixing hole132.564680.0111.1

19.80 €

1 Available 7 Days B. Mounting with adhesive pad132.5646102.011-

21.40 €

1 Available 7 Days A. Mounting with fixing hole262.5646145.0111.1

25.72 €

1 Available 7 Days B. Mounting with adhesive pad262.5646147.011-

Loading...

  1. 1

Basic information

Hardness 70 RoHS Ja

Tech Support