Shoulder screws similar to DIN ISO 7379 (K0705) (Part Numbers - CAD Download)

Shoulder screws similar to DIN ISO 7379 (K0705)
[Specifications]
・Thread (M): 3-16
・Material: Steel, Stainless Steel
・Surface finish body: bright, tempered

[Features]
・Suitable for a range of different applications
・Simplify complicated constructions
・Version: steel or stainless steel (A2)
・Ground shaft
・DIN ISO 7379

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0705.08X55

Part Number
K0705.08X55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D1
(mm)
D2
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)
Kind of fastening Weight
(kg)
PL Edelstahl ISO RoHS

1.24 €

1 4 Days 6Steel12.9tempered118135.54-55hexagon socket0.0089falsesimilar to ISO 7379true

Loading...

  1. 1

Basic information

Version 1 with seating Item Shoulder screw Product type Screw

This page is Shoulder screws similar to DIN ISO 7379 (K0705), part number K0705.08X55.
You can find the detail information about specifications and dimensions on part number K0705.08X55.

Variation of this product

Part Number
K0705.04X08
K0705.04X10
K0705.04X12
K0705.08X60
K0705.08X65
K0705.08X70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D1
(mm)
D2
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)
Kind of fastening Weight
(kg)
PL Edelstahl ISO RoHS

3.07 €

1 4 Days 3Steel12.9tempered74732158-----

3.19 €

1 4 Days 3Steel12.9tempered747321710-----

3.39 €

1 4 Days 3Steel12.9tempered747321912-----

1.37 €

1 4 Days 6Steel12.9tempered118135.547160-----

1.44 €

1 4 Days 6Steel12.9tempered118135.54-65hexagon socket0.0092falsesimilar to ISO 7379true

1.45 €

1 4 Days 6Steel12.9tempered118135.54-70hexagon socket0.0095falsesimilar to ISO 7379true

Tech Support