Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0705.10X45
Part Number
|
---|
K0705.10X45 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread (M) | Material | Strength Class (Steel) | Surface finish body | B=Thread length (mm) | D1 (mm) | D2 (mm) | K (mm) | SW=key width (mm) | L=Length (mm) | L1 (mm) | Kind of fastening | Weight (kg) | PL Edelstahl | ISO | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 1 | 4 Days | 8 | Steel | 12.9 | tempered | 13 | 10 | 16 | 7 | 5 | - | 45 | hexagon socket | 0.0110 | false | similar to ISO 7379 | true |
Loading...
Version 1 | with seating | Item | Shoulder screw | Product type | Screw |
---|
Configure
Basic Attributes
L=Length(mm)
Type
Thread (M)
Material
Strength Class (Steel)
Surface finish body
B=Thread length(mm)
D1(mm)
D2(mm)
K(mm)
SW=key width(mm)
L1(mm)
Kind of fastening
Weight(kg)
PL Edelstahl
ISO
RoHS
Filter by CAD data type
Filter by standard shipping days
Optional Attributes