Shoulder screws similar to DIN ISO 7379 (K0705) (Part Numbers - CAD Download)

Shoulder screws similar to DIN ISO 7379 (K0705)
[Specifications]
・Thread (M): 3-16
・Material: Steel, Stainless Steel
・Surface finish body: bright, tempered

[Features]
・Suitable for a range of different applications
・Simplify complicated constructions
・Version: steel or stainless steel (A2)
・Ground shaft
・DIN ISO 7379

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0705.05X16

Part Number
K0705.05X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D1
(mm)
D2
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)
Kind of fastening Weight
(kg)
PL Edelstahl ISO RoHS

3.82 €

1 4 Days 4Steel12.9tempered85942.52416-----

Loading...

  1. 1

Basic information

Version 1 with seating Item Shoulder screw Product type Screw

This page is Shoulder screws similar to DIN ISO 7379 (K0705), part number K0705.05X16.
You can find the detail information about specifications and dimensions on part number K0705.05X16.

Variation of this product

Part Number
K0705.04X08
K0705.04X10
K0705.04X12
K0705.05X20
K0705.05X25
K0705.05X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D1
(mm)
D2
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)
Kind of fastening Weight
(kg)
PL Edelstahl ISO RoHS

3.07 €

1 4 Days 3Steel12.9tempered74732158-----

3.19 €

1 4 Days 3Steel12.9tempered747321710-----

3.39 €

1 4 Days 3Steel12.9tempered747321912-----

4.05 €

1 4 Days 4Steel12.9tempered85942.52820-----

4.23 €

1 4 Days 4Steel12.9tempered85942.5-25hexagon socket0.0062falsesimilar to ISO 7379true

4.55 €

1 4 Days 4Steel12.9tempered85942.53830-----

Tech Support