Manufacturer part number: K1168.204
Brand: KIPP
Price: 27.88 €
Delivery time: 4 Days
B=Width: 15 mm
B1: 5 mm
D1=Pin diameter: 4 mm
D2: 4 mm
G=Thread: M4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1168.204
Part Number
|
---|
K1168.204 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | D1=Pin diameter (mm) | D2 (mm) | G=Thread | H=Height (mm) | H2 (mm) | J (mm) | L=Length (mm) | L1=hole spacing from edge (mm) | L2 (mm) | T (mm) | Clamping force max. (kN) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.88 € | 1 | 4 Days | 15 | 5 | 4 | 4 | M4 | 7 | 5 | 2 | 20 | 9 | 8 | 6 | 2.5 | 2.7 |
Loading...
Main material | Steel | Surface finish body | hardened and black oxid finish | Form | B |
---|
This page is Flat clamps Form B (K1168), part number K1168.204.
You can find the detail information about specifications and dimensions on part number K1168.204.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
D1=Pin diameter(mm)
D2(mm)
G=Thread
H=Height(mm)
H2(mm)
J(mm)
L=Length(mm)
L1=hole spacing from edge(mm)
L2(mm)
T(mm)
Clamping force max.(kN)
Tightening torque max.(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1168.205 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | D1=Pin diameter (mm) | D2 (mm) | G=Thread | H=Height (mm) | H2 (mm) | J (mm) | L=Length (mm) | L1=hole spacing from edge (mm) | L2 (mm) | T (mm) | Clamping force max. (kN) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.51 € | 1 | 4 Days | 19 | 7 | 5 | 5 | M5 | 9 | 6 | 2.5 | 25 | 11 | 10 | 7 | 3.5 | 5.4 |