Quick-fit couplings with radial offset compensation and mounting flange (K0710)

Quick-fit couplings with radial offset compensation and mounting flange (K0710)
· Simple and robust

· Versatile use

· Space-saving

· Compatible with all common pneumatic and hydraulic cylinders

· Versions: external or internal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0710.06
K0710.08
K0710.0614
K0710.0817
K0710.10
K0710.12
K0710.16
K0710.20
K0710.101
K0710.1020
K0710.10201
K0710.121
K0710.1225
K0710.12251
K0710.161
K0710.1630
K0710.16301
K0710.201
K0710.2035
K0710.20351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version D=thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
A
(mm)
A1
(mm)
L
(mm)
L1 min.
(mm)
L2=Thread length
(mm)
L3
(mm)
T
(mm)
SW
(mm)
radial offset compensation, X max.
(mm)
Max. permissible tensile and compressive stress
(kN)

39.33 €

1 4 Days internal threadM6425.51014730.511-115.4100.62.5

47.62 €

1 4 Days internal threadM8486.61116835.513.5-136.4130.74.5

39.33 €

1 4 Days external threadM6425.51014730.51114115.4100.62.5

47.62 €

1 4 Days external threadM8486.61116835.513.517136.4130.74.5

50.57 €

1 4 Days internal threadM10506.61117943.215-166.4170.76.5

59.58 €

1 4 Days internal threadM12556.611191053.217.5-20.56.4190.810

72.62 €

1 4 Days internal threadM166591522.512.56422-238.524118

94.70 €

1 4 Days internal threadM2080111828177425-261030130

50.57 €

1 4 Days internal threadM10x1.25506.61117943.215-166.4170.76.5

50.57 €

1 4 Days external threadM10506.61117943.21620166.4170.76.5

50.57 €

1 4 Days external threadM10x1.25506.61117943.21620166.4170.76.5

59.58 €

1 4 Days internal threadM12x1.25556.611191053.217.5-20.56.4190.810

59.58 €

1 4 Days external threadM12556.611191053.2212520.56.4190.810

59.58 €

1 4 Days external threadM12x1.25556.611191053.2212520.56.4190.810

72.62 €

1 4 Days internal threadM16x1.56591522.512.56422-238.524118

72.62 €

1 4 Days external threadM166591522.512.5642530238.524118

72.62 €

1 4 Days external threadM16x1.56591522.512.5642530238.524118

94.70 €

1 4 Days internal threadM20x1.580111828177425-261030130

94.70 €

1 4 Days external threadM208011182817742935261030130

94.70 €

1 4 Days external threadM20x1.58011182817742935261030130

Loading...

  1. 1

Basic information

Main material Steel

Tech Support