Plastic thumb screws (K1473) (Part Numbers - CAD Download)

Plastic thumb screws (K1473)
[Specifications]
・Main material: Thermoplastic
・Component material: Stainless steel, steel
・Surface finish component: Blue-passivated, bright
・Screw Nominal (M) : 4-10
・Main colour: Black grey RAL 7021

[Features]
・Application fields: machine, plant and fixture construction, toolmaking
・The knurled screws can be tightened or loosened without tools
・Suitable for manual positioning and clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1473.32082X20

Part Number
K1473.32082X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
D1=Outside diameter
(mm)
Surface finish component K
(mm)
H=Height
(mm)
Component material D3
(mm)

3.15 €

1 4 Days 82032bright1322Stainless steel14

Loading...

  1. 1

Basic information

Material Plastic Main material Thermoplastic Main colour black grey RAL 7021

This page is Plastic thumb screws (K1473), part number K1473.32082X20.
You can find the detail information about specifications and dimensions on part number K1473.32082X20.

Variation of this product

Part Number
K1473.1804X15
K1473.20052X10
K1473.20052X15
K1473.32082X30
K1473.32082X40
K1473.3208X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
D1=Outside diameter
(mm)
Surface finish component K
(mm)
H=Height
(mm)
Component material D3
(mm)

1.02 €

1 4 Days 41518blue-passivated813Steel9

1.78 €

1 4 Days 51020bright915Stainless steel10.6

1.78 €

1 4 Days 51520bright915Stainless steel10.6

3.71 €

1 4 Days 83032bright1322Stainless steel14

3.96 €

1 4 Days 84032bright1322Stainless steel14

1.31 €

1 4 Days 81532blue-passivated1322Steel14

Tech Support