Shoulder screws with hexagon head similar to DIN 609 (K0706) (Part Numbers - CAD Download)

Shoulder screws with hexagon head similar to DIN 609 (K0706)
[Specifications]
・Material: Steel
・Surface finish body: black oxidised
・Thread (M): 8-24
・D1(mm): 9-25

[Features]
・For securing the position of workpieces
・Ground shaft
・DIN 609

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0706.17X40

Part Number
K0706.17X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D1
(mm)
E
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)

3.63 €

1 4 Days 16251726.1710244011.5

Loading...

  1. 1

Basic information

Material Steel Surface finish body black oxidised

This page is Shoulder screws with hexagon head similar to DIN 609 (K0706), part number K0706.17X40.
You can find the detail information about specifications and dimensions on part number K0706.17X40.

Variation of this product

Part Number
K0706.09X40
K0706.09X45
K0706.09X50
K0706.17X45
K0706.17X50
K0706.17X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) B=Thread length
(mm)
D1
(mm)
E
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)

1.50 €

1 4 Days 814.5914.385.3134023

1.63 €

1 4 Days 814.5914.385.3134528

1.60 €

1 4 Days 814.5914.385.3135033

2.53 €

1 4 Days 16251726.1710244516.5

3.28 €

1 4 Days 16251726.1710245021.5

3.44 €

1 4 Days 16271726.1710246029.5

Tech Support