Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth (K1164)

Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth (K1164)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1164.403
K1164.404
K1164.405
K1164.406
K1164.408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
T
(mm)
Ball Ø
(mm)
SW1
(mm)
SW2
(mm)
Load rating max. (static load only)
(kN)

30.22 €

1 4 Days 11.5M3911.513591068

41.10 €

1 4 Days 15M412151861213816

52.49 €

1 4 Days 21.9M51821.925817191032

53.48 €

1 4 Days 31.2M62631.2361025271664

56.17 €

1 4 Days 34.6M83034.6401228301790

Loading...

  1. 1

Basic information

Main material Steel Surface finish component phosphated Material (mount surface / support surface) Steel
Form G

Tech Support