Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0815.112065
Part Number
|
---|
K0815.112065 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | SW=key width (mm) | L=Length (mm) | D | K | A (mm) | F | C (mm) | C Ø for shoulder screw | G=Thread / for Thread | Tightening torque max. (Nm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.90 € | 1 | 4 Days | 22 | 10 | 65 | M12 | 12 | 12 | 77 | 18 | - | M12 | 88 | 0.0716 |
Loading...
Main material | High carbon steel | Surface finish body | tempered and black oxidised | Kind of fastening | hexagon socket |
---|---|---|---|---|---|
Item | Shoulder screw | Product type | Screw | Form | A |
Surface finish component | ground | RoHS | true |
This page is Shoulder screws Form A (K0815), part number K0815.112065.
You can find the detail information about specifications and dimensions on part number K0815.112065.
Configure
Basic Attributes
C Ø for shoulder screw
Type
B=Thread length(mm)
SW=key width(mm)
L=Length(mm)
D
K
A(mm)
F
C(mm)
G=Thread / for Thread
Tightening torque max.(Nm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0815.112045 |
K0815.112055 |
K0815.112075 |
K0815.116055 |
K0815.116065 |
K0815.116075 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | SW=key width (mm) | L=Length (mm) | D | K | A (mm) | F | C (mm) | C Ø for shoulder screw | G=Thread / for Thread | Tightening torque max. (Nm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.54 € | 1 | 4 Days | 22 | 10 | 45 | M12 | 12 | 12 | 57 | 18 | 12 H7 | M12 | 88 | 0.0549 | ||
7.68 € | 1 | 4 Days | 22 | 10 | 55 | M12 | 12 | 12 | 67 | 18 | - | M12 | 88 | 0.0636 | ||
8.04 € | 1 | 4 Days | 22 | 10 | 75 | M12 | 12 | 12 | 87 | 18 | - | M12 | 88 | 0.0809 | ||
9.79 € | 1 | 4 Days | 25 | 14 | 55 | M16 | 16 | 16 | 71 | 24 | - | M16 | 216 | 0.1194 | ||
9.86 € | 1 | 4 Days | 25 | 14 | 65 | M16 | 16 | 16 | 81 | 24 | - | M16 | 216 | 0.1347 | ||
10.43 € | 1 | 4 Days | 25 | 14 | 75 | M16 | 16 | 16 | 91 | 24 | - | M16 | 216 | 0.1511 |