Shoulder screws Form A (K0815) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0815.112075

Part Number
K0815.112075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
SW=key width
(mm)
L=Length
(mm)
D K A
(mm)
F C
(mm)
C Ø for shoulder screw G=Thread / for Thread Tightening torque max.
(Nm)
Weight
(kg)

8.04 €

1 4 Days 221075M1212128718-M12880.0809

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and black oxidised Kind of fastening hexagon socket
Item Shoulder screw Product type Screw Form A
Surface finish component ground RoHS true

This page is Shoulder screws Form A (K0815), part number K0815.112075.
You can find the detail information about specifications and dimensions on part number K0815.112075.

Variation of this product

Part Number
K0815.112045
K0815.112055
K0815.112065
K0815.116055
K0815.116065
K0815.116075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
SW=key width
(mm)
L=Length
(mm)
D K A
(mm)
F C
(mm)
C Ø for shoulder screw G=Thread / for Thread Tightening torque max.
(Nm)
Weight
(kg)

7.54 €

1 4 Days 221045M121212571812 H7M12880.0549

7.68 €

1 4 Days 221055M1212126718-M12880.0636

7.90 €

1 4 Days 221065M1212127718-M12880.0716

9.79 €

1 4 Days 251455M1616167124-M162160.1194

9.86 €

1 4 Days 251465M1616168124-M162160.1347

10.43 €

1 4 Days 251475M1616169124-M162160.1511

Tech Support