Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0815.12075
Part Number
|
---|
K0815.12075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | SW=key width (mm) | L=Length (mm) | D | K | A (mm) | C (mm) | C Ø for shoulder screw | G=Thread / for Thread | Tightening torque max. (Nm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.41 € | 1 | 4 Days | 22 | 10 | 75 | M12 | 12 | 12 | 18 | - | M12 | 88 | 0.0809 |
Loading...
Main material | High carbon steel | Surface finish body | tempered and black oxidised | Kind of fastening | hexagon socket |
---|---|---|---|---|---|
Item | Shoulder screw | Product type | Screw | Form | B |
Surface finish component | ground | RoHS | true |
This page is Shoulder screws Form B (K0815), part number K0815.12075.
You can find the detail information about specifications and dimensions on part number K0815.12075.
Configure
Basic Attributes
C Ø for shoulder screw
Type
B=Thread length(mm)
SW=key width(mm)
L=Length(mm)
D
K
A(mm)
C(mm)
G=Thread / for Thread
Tightening torque max.(Nm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0815.12045 |
K0815.12055 |
K0815.12065 |
K0815.16055 |
K0815.16065 |
K0815.16075 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | SW=key width (mm) | L=Length (mm) | D | K | A (mm) | C (mm) | C Ø for shoulder screw | G=Thread / for Thread | Tightening torque max. (Nm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.97 € | 1 | 4 Days | 22 | 10 | 45 | M12 | 12 | 12 | 18 | 12 H7 | M12 | 88 | 0.0545 | ||
9.10 € | 1 | 4 Days | 22 | 10 | 55 | M12 | 12 | 12 | 18 | 12 H7 | M12 | 88 | 0.0625 | ||
9.30 € | 1 | 4 Days | 22 | 10 | 65 | M12 | 12 | 12 | 18 | - | M12 | 88 | 0.0720 | ||
9.90 € | 1 | 4 Days | 25 | 14 | 55 | M16 | 16 | 16 | 24 | 12 H7 | M16 | 216 | 0.1195 | ||
10.10 € | 1 | 4 Days | 25 | 14 | 65 | M16 | 16 | 16 | 24 | 12 H7 | M16 | 216 | 0.1350 | ||
10.40 € | 1 | 4 Days | 25 | 14 | 75 | M16 | 16 | 16 | 24 | - | M16 | 216 | 0.1510 |