Shoulder screws Form B (K0815) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0815.16075

Part Number
K0815.16075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
SW=key width
(mm)
L=Length
(mm)
D K A
(mm)
C
(mm)
C Ø for shoulder screw G=Thread / for Thread Tightening torque max.
(Nm)
Weight
(kg)

10.40 €

1 4 Days 251475M16161624-M162160.1510

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and black oxidised Kind of fastening hexagon socket
Item Shoulder screw Product type Screw Form B
Surface finish component ground RoHS true

This page is Shoulder screws Form B (K0815), part number K0815.16075.
You can find the detail information about specifications and dimensions on part number K0815.16075.

Variation of this product

Part Number
K0815.12045
K0815.12055
K0815.12065
K0815.12075
K0815.16055
K0815.16065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
SW=key width
(mm)
L=Length
(mm)
D K A
(mm)
C
(mm)
C Ø for shoulder screw G=Thread / for Thread Tightening torque max.
(Nm)
Weight
(kg)

8.97 €

1 4 Days 221045M1212121812 H7M12880.0545

9.10 €

1 4 Days 221055M1212121812 H7M12880.0625

9.30 €

1 4 Days 221065M12121218-M12880.0720

9.41 €

1 4 Days 221075M12121218-M12880.0809

9.90 €

1 4 Days 251455M1616162412 H7M162160.1195

10.10 €

1 4 Days 251465M1616162412 H7M162160.1350

Tech Support