Wing grips "Miniwing" antistatic with external thread (06652)

Wing grips "Miniwing" antistatic with external thread (06652)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts have been specially developed for use in ESD protection areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06652-1100624X15

Part Number
06652-1100624X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.67 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Type Special Type D M6 Length(mm) 15
Main Body Material Other Main Body Height t(mm) 15 Main material Thermoplastic
Component material Steel Component colour Blue-passivated Main colour Graphite black RAL 9011
Form L A=Handle length(mm) 28 B=Width(mm) 13
L=thread length(mm) 15

This page is Wing grips "Miniwing" antistatic with external thread (06652), part number 06652-1100624X15.
You can find the detail information about specifications and dimensions on part number 06652-1100624X15.

Tech Support