Screw rest with flat face, Aluminium (K1943)

Screw rest with flat face, Aluminium (K1943)
· Supporting overhanging clamping points

· Prevents vibrations and bending

· Height-adjustable

· Flexible positioning

· Self-locking trapezoidal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1943.01
K1943.02
K1943.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
H1
(mm)
Weight
(kg)

46.15 €

1 4 Days 42520.3711

54.82 €

1 4 Days 50700.4317

65.95 €

1 4 Days 701000.6000

Loading...

  1. 1

Basic information

Main material aluminium D(mm) 50 D1(mm) 50
D2(mm) Tr 30X4 Item Screw Jack D3(mm) 36
F max.(kN) 30 S(mm) 12 RoHS true

Tech Support