Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1940.0701
Part Number
|
---|
K1940.0701 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | H=Height (mm) | A (mm) | Steel code | D3 (mm) | D1=For diameter (mm) | M (mm) | D2=Slot diameter (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | 4 Days | stainless steel | 0.9 | 5.84 | 1.4122 | 14.3 | 8-11 | 0.94 | 7 | 0.0005 | true |
Loading...
Surface finish body | bright | Version 1 | for shafts | Item | Locking Washer |
---|---|---|---|---|---|
DIN | DIN 6799 | Product type | Washer | Kind of fastening | Undercut |
RoHS | true |
This page is Circlips E-type DIN 6799 (K1940), part number K1940.0701.
You can find the detail information about specifications and dimensions on part number K1940.0701.
Configure
Basic Attributes
Type
Main material
H=Height(mm)
A(mm)
Steel code
D3(mm)
D1=For diameter(mm)
M(mm)
D2=Slot diameter(mm)
Weight(kg)
PL Edelstahl
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1940.0231 |
K1940.0320 |
K1940.0321 |
K1940.0800 |
K1940.0801 |
K1940.0900 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | H=Height (mm) | A (mm) | Steel code | D3 (mm) | D1=For diameter (mm) | M (mm) | D2=Slot diameter (mm) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.30 € | 1 | 4 Days | stainless steel | 0.6 | 1.94 | 1.4122 | 6.3 | 3-4 | 0.64 | 2.3 | 0.0001 | true | ||
0.21 € | 1 | 4 Days | Spring steel | 0.6 | 2.7 | - | 7.3 | 4-5 | 0.64 | 3.2 | 0.0001 | false | ||
0.36 € | 1 | 4 Days | stainless steel | 0.6 | 2.7 | 1.4122 | 7.3 | 4-5 | 0.64 | 3.2 | 0.0001 | true | ||
0.36 € | 1 | 4 Days | Spring steel | 1 | 6.52 | - | 16.3 | 9-12 | 1.05 | 8 | 0.0006 | false | ||
0.67 € | 1 | 4 Days | stainless steel | 1 | 6.52 | 1.4122 | 16.3 | 9-12 | 1.05 | 8 | 0.0007 | true | ||
0.39 € | 1 | 4 Days | Spring steel | 1.1 | 7.63 | - | 18.8 | 10-14 | 1.15 | 9 | 0.0009 | false |