Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form B, square (K2034) (Part Numbers - CAD Download)

Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form B, square (K2034)
· Height-adjustable

· With non-slip inserts

· For smooth floors

· For round and square tubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2034.30301520

Part Number
K2034.30301520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Suitable for
(mm)
A
(mm)
SW=Key width
(mm)
Load rating max. kN (static load only)
(kN)
L2
(mm)
L1
(mm)
D1=Thread Weight
(kg)

1.31 €

1 4 Days 5519.530x30x1.5-230283-29M220.0160

Loading...

  1. 1

Basic information

Main material polyamide Main colour black Form B
Version 2 for square tubing Version 1 with non-slip inserts Item Adjustment Plugs
Form definition square PL Edelstahl false RoHS true

This page is Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form B, square (K2034), part number K2034.30301520.
You can find the detail information about specifications and dimensions on part number K2034.30301520.

Variation of this product

Part Number
K2034.25251015
K2034.25251520
K2034.30301015
K2034.35351520
K2034.35352025
K2034.40401520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Suitable for
(mm)
A
(mm)
SW=Key width
(mm)
Load rating max. kN (static load only)
(kN)
L2
(mm)
L1
(mm)
D1=Thread Weight
(kg)

1.24 €

1 4 Days 552025x25x1-1.525241.52922.5M160.0150

1.24 €

1 4 Days 552025x25x1.5-225241.52922.5M160.0160

1.32 €

1 4 Days 5519.530x30x1-1.530283-29M220.0200

1.77 €

1 4 Days 5529.335x35x1.5-235283-29M220.0220

1.83 €

1 4 Days 5529.335x35x2-2.535283-29M220.0230

1.99 €

1 4 Days 5529.340x40x1.5-240283-29M220.0260

Tech Support