Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2034.50501520
Part Number
|
---|
K2034.50501520 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height (mm) | H1 (mm) | L=Length (mm) | Suitable for (mm) | A (mm) | SW=Key width (mm) | Load rating max. kN (static load only) (kN) | L2 (mm) | L1 (mm) | D1=Thread | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.58 € | 1 | 4 Days | 5 | 5 | 29.3 | 50x50x1.5-2 | 50 | 41 | 3 | - | 31 | M30 | 0.0330 |
Loading...
Main material | polyamide | Main colour | black | Form | B |
---|---|---|---|---|---|
Version 2 | for square tubing | Version 1 | with non-slip inserts | Item | Adjustment Plugs |
Form definition | square | PL Edelstahl | false | RoHS | true |
This page is Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form B, square (K2034), part number K2034.50501520.
You can find the detail information about specifications and dimensions on part number K2034.50501520.
Configure
Basic Attributes
L2(mm)
Type
H=Height(mm)
H1(mm)
L=Length(mm)
Suitable for(mm)
A(mm)
SW=Key width(mm)
Load rating max. kN (static load only)(kN)
L1(mm)
D1=Thread
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2034.30301015 |
K2034.30301520 |
K2034.35351520 |
K2034.35352025 |
K2034.50502025 |
K2034.60601520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) | H1 (mm) | L=Length (mm) | Suitable for (mm) | A (mm) | SW=Key width (mm) | Load rating max. kN (static load only) (kN) | L2 (mm) | L1 (mm) | D1=Thread | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 1 | 4 Days | 5 | 5 | 19.5 | 30x30x1-1.5 | 30 | 28 | 3 | - | 29 | M22 | 0.0200 | ||
1.31 € | 1 | 4 Days | 5 | 5 | 19.5 | 30x30x1.5-2 | 30 | 28 | 3 | - | 29 | M22 | 0.0160 | ||
1.77 € | 1 | 4 Days | 5 | 5 | 29.3 | 35x35x1.5-2 | 35 | 28 | 3 | - | 29 | M22 | 0.0220 | ||
1.83 € | 1 | 4 Days | 5 | 5 | 29.3 | 35x35x2-2.5 | 35 | 28 | 3 | - | 29 | M22 | 0.0230 | ||
2.69 € | 1 | 4 Days | 5 | 5 | 29.3 | 50x50x2-2.5 | 50 | 41 | 3 | - | 31 | M30 | 0.0340 | ||
4.68 € | 1 | 4 Days | 6 | 10 | 34.8 | 60x60x1.5-2 | 60 | 58 | 1.75 | - | 37 | S42X2 | 0.0440 |