Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060) (Part Numbers - CAD Download)

Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060)
· Fastening a bearing on a shaft.

· Universally applicable

· Makes it easier to install bearings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2060.0045

Part Number
K2060.0045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

3.55 €

1 4 Days steelbright10M45x1.52.51.0503665560.1223false

Loading...

  1. 1

Basic information

Item Slotted Nut DIN DIN 981 RoHS true

This page is Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060), part number K2060.0045.
You can find the detail information about specifications and dimensions on part number K2060.0045.

Variation of this product

Part Number
K2060.0017
K2060.0020
K2060.0025
K2060.0050
K2060.0055
K2060.0060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

1.60 €

1 4 Days steelbright5M17x121.0503428240.0129false

1.69 €

1 4 Days steelbright6M20X121.0503432260.0194false

2.08 €

1 4 Days steelbright7M25X1.521.0503538320.0311false

3.75 €

1 4 Days steelbright11M50x1.52.51.0503670610.1486false

4.22 €

1 4 Days steelbright11M55x231.0503775670.1626false

4.77 €

1 4 Days steelbright11M60x231.0503780730.1765false

Tech Support